EcoStruxure Machine Expert version 1.1 does not support the M258, LMC058 and LMC078 controllers.

Modicon M262 Motion Controller

 

Modicon M262 Motion Controller

Overview

Software configuration and hardware description can be found in the following manuals:

oModicon M262 Logic/Motion Controller - Programming Guide

oModicon M262 Logic/Motion Controller - Hardware Guide

oEcoStruxure Machine Expert Industrial Ethernet User Guide

For more information, refer to the M262 Logic Controller.

Programming Languages

The M262 Motion Controller is configured and programmed with the EcoStruxure Machine Expert software, which supports the following IEC 61131-3 programming languages:

oIL: Instruction List

oST: Structured Text

oFBD: Function Block Diagram

oSFC: Sequential Function Chart

oLD: Ladder Diagram

EcoStruxure Machine Expert software can also be used to program these controllers using CFC (Continuous Function Chart) language.

Embedded Inputs/Outputs

The following embedded I/O types are available:

oFast inputs

oFast source outputs

Encoder

The following encoder modes are available:

oIncremental mode

oSSI mode

Embedded Communication Features

The following types of communication ports are available depending on the controller reference:

oEthernet

oUSB

oSerial Line

M262 Motion Controller Range

The following table shows the M262 Motion Controller range and features:

Reference

Number of Axis

Digital I/O

Encoder

Power supply

Communication Ports

Terminal Type

TM262M15MESS8T

4

4 fast digital inputs

4 fast digital outputs (source)

Encoder interface (SSI/incremental)

24 Vdc

1 serial line port

1 USB programming port

2 Ethernet switched ports

1 Ethernet port for fieldbus with Sercos interface

Removable screw terminal blocks

TM262M25MESS8T

8

4 fast digital inputs

4 fast digital outputs (source)

Encoder interface (SSI/incremental)

24 Vdc

1 serial line port

1 USB programming port

2 Ethernet switched ports

1 Ethernet port for fieldbus with Sercos interface

Removable screw terminal blocks

TM262M35MESS8T

16

4 fast digital inputs

4 fast digital outputs (source)

Encoder interface (SSI/incremental)

24 Vdc

1 serial line port

1 USB programming port

2 Ethernet switched ports

1 Ethernet port for fieldbus with Sercos interface

Removable screw terminal blocks