EcoStruxure Machine Expert version 1.1 does not support the M258, LMC058 and LMC078 controllers.

Creating a Trace Object

Overview

To insert a trace object in the Tools tree, select the Application node, click the green plus button, and execute the command Trace.... Double-click the Trace node in the Tools tree to open the trace editor.

Configuration

Newly created trace with contextual menu:

G-SE-0029555.3.gif-high.gif

 

 

A trace contains at least one variable which is sampled.

In the trace tree area in the right part of the window, the configured trace variables are displayed. By default, the trace variables are displayed with their complete instance path.

Select the Hide instance paths check box to hide the instance path. To display this check box, click the arrow button in the upper right corner of the trace tree area.

To configure or modify the trace settings, use the commands of the contextual menu in the trace tree area:

oAdd Variable...: Opens the Trace Configuration dialog box with Variable Settings.

oDelete: Deletes the selected variable. Only available if at least one trace variable exists.

oVisible: This command makes the selected variable visible. Only available if at least one trace variable exists.

oConfiguration...: Opens the Trace Configuration dialog box with Record Settings.

oDisplay Settings...: Opens the Display Settings dialog box. It allows you to configure the appearance of the graph and the coordinate system. This command is unavailable until a configuration is loaded.

Features

For running the trace, use the following commands:

oAdd variable

oDownload Trace

oStart/Stop Trace

oReset Trigger

For customizing the view of the graphs, use the following commands:

oCursor

oMouse Zooming

oReset View

oAuto Fit

oCompress

oStretch

oConvert to Multi-channel

oConvert to Single-channel

oFor further information, refer to the chapter Keyboard Operations for Trace Diagrams.

For access to traces stored on the runtime system, use the following commands:

oOnline List

oUpload Trace

For access to traces stored on the disc, use the following commands:

oSave Trace...

oLoad Trace...

oExport symbolic trace config

Getting Started

In order to start the trace in online mode, download the trace configuration to the controller by executing the Download Trace command. The graphs of the trace variables are displayed in the trace editor window where you can store them to an external file. This file can be reloaded to the editor. Also refer to the chapter Trace Editor in Online Mode.

Step

Action

1

Login and run the associated application.

Result: The application runs on the controller.

2

Download trace

Result: The trace graphs are immediately displayed according to the trace configuration.

3

Arrange the trace graphs, store the trace data, stop/start tracing.

Example

The trace editor shows an example of tracing in online mode. Four variables have been selected for display in the variables tree in the right part of the dialog.

Trace in online mode

G-SE-0068802.1.gif-high.gif