Certifications and Standards

Compliance Standards

Schneider-Electric submitted this product for independent testing and qualification by third party listing agencies.

Schneider-Electric and these agencies have certified this product as meeting the following standards:

oDirective 2006/95/EC (Low voltage)

oDirective 2004/108/EC (EMC).

The panels are CE marked.

oEMI: EN61000-6-4

oEMS: EN61000-6-2

oEMS: EN61131-2

oUL50 Type 4 indoor only

oIP65 (front face) - IP20 (rear)

Qualification Standards

Schneider-Electric voluntarily tested this product to additional standards. The additional tests performed, and the standards under which the tests were conducted, are specifically identified in Environmental Characteristics.

Hazardous Substances

The HMIGXO Series are designed for compliance with:

oWEEE, Directive 2002/96/EC

oREACH, Regulation N°1907/2006 on the Registration, Evaluation, Authorisation of Chemicals

This product is compliant with:

oRoHS, Directive 2011/65/EU

oRoHS China, Standard SJ/T 11363-2006

Hazardous Location

DangerElectrical_Color.gifDanger_Color.gifDANGER

RISK OF EXPLOSION IN HAZARDOUS LOCATION

Do not use this product in hazardous location.

Failure to follow these instructions will result in death or serious injury.