TM218LDA60DRN Presentation

Overview

The following illustration shows the different components of the TM218LDA60DRN:

G-SE-0019102.1.gif-high.gif

 

 

Description

1

USB programming port

2

Run/Stop switch

3

System and I/O LEDs

4

24 V sensor power supply terminal block

5

Input terminal block

6

Ribbon cable connector

7

Reference number

8

DIN rail clip

9

Output terminal block

10

100...220 Vac power supply terminal block and label

11

Serial link 2/terminal block

12

Serial link 1/type RJ45

Terminal Blocks

The illustration below shows the pin assignment of the input terminal block:

G-SE-0019103.1.gif-high.gif

 

 

The illustration below shows the pin assignment of the output terminal block:

G-SE-0019104.1.gif-high.gif

 

 

(a) 100...220 Vac power supply terminals are located in the output terminal block. For more information, refer to the topic Power Supply Wiring and Characteristics.

DangerElectrical_Color.gifDanger_Color.gifDANGER

HAZARD OF ELECTRIC SHOCK, EXPLOSION OR ARC FLASH

oDisconnect all power from all equipment including connected devices prior to removing any covers or doors, or installing or removing any accessories, hardware, cables, or wires except under the specific conditions specified in the appropriate hardware guide for this equipment.

oAlways use a properly rated voltage sensing device to confirm the power is off where and when indicated.

oReplace and secure all covers, accessories, hardware, cables, and wires and confirm that a proper ground connection exists before applying power to the unit.

oUse only the specified voltage when operating this equipment and any associated products.

Failure to follow these instructions will result in death or serious injury.

Dimensions

The following illustration shows the external dimensions of the TM218LDA60DRN controller:

G-SE-0019105.1.gif-high.gif

 

 

G-SE-0019536.1.gif-high.gif