PTOMoveVelocity Function Block

Function Description

This function block commands a continuous move at a specified velocity.

This velocity is reached according to specified acceleration and deceleration values.

Graphical Representation

G-SE-0007773.1.gif-high.gif

 

 

IL and ST Representation

To see the general representation in IL or ST language, refer to the chapter Function and Function Block Representation.

I/O Variables Description

This table describes the input variables:

Inputs

Type

Comment

PTO_REF_IN

PTO_REF

Reference to the PTO channel.

To be connected to the PTO_REF of the PTOSimple or the PTO_REF_OUT of the Administrative or Motion output pins function blocks.

Execute

BOOL

On rising edge, starts the function block execution.

When FALSE, resets the outputs of the function block when its execution terminates.

Velocity

DWORD

Target velocity in Hz.

Range: 0...Maximum frequency of the output

NOTE:

When velocity is set to 0:

oWhen PTO is idle, the move command is ignored and no PTO error is indicated.

oWhen PTO is running, PTO will stop with the deceleration parameter on Function Block, but no PTO error will be indicated.

Acceleration

DWORD

Acceleration in Hz/ms or in ms (according to configuration).

Range Hz/ms: 1...Acc. max.

Range ms: Acc. max....Maximum Software Limit

Deceleration

DWORD

Deceleration in Hz/ms or in ms (according to configuration).

Range Hz/ms: 1...Dec. max.

Range ms: Dec. max....Maximum Software Limit

MODE

PTO_CMD_MODE

Determines one of two possibilities:

othe on-going execution of a move command is aborted when the new move command is initiated

othe new move command is executed after the current on-going command is completed.

Direction

PTO_DIRECTION

Direction of the move.

NOTE: The acceleration and deceleration ramps cannot exceed 2,147,483,647 pulses. At the maximum frequency of 100 kHz, it would limit the duration of acc/dec ramps to 80 seconds.

NOTE: For a new PTOMoveVelocity motion command when the axis is in motion, the specified velocity from the previous motion command must be reached ( InVelocity =TRUE). Executing PTOMoveVelocity during acceleration or deceleration phase (while Busy =TRUE) will abort the command and stop the axis at the configured Dec. Fast Stop rate.

This table describes the output variables:

Outputs

Type

Comment

PTO_REF_OUT

PTO_REF

Reference to the PTO channel.

To be connected with the PTO_REF_IN input pin of the Administrative and Motion function blocks.

InVelocity

BOOL

TRUE = indicates that target velocity is reached.

The move is ongoing and function block execution is finished.

Busy

BOOL

TRUE = indicates that the command is in progress.

CommandAborted

BOOL

TRUE = indicates that the command was aborted due to another move command.

Function block execution is finished.

Error

BOOL

TRUE = indicates that an error was detected.

Function block execution is finished.

ErrID

PTOPWM_ERR_TYPE

When Error is TRUE: type of the detected error.

NOTE: For more information about Done, Busy, CommandAborted and Execution pins, refer to General Information on Function Block Management.