MC_MoveRelative_PTO: Command Relative Axis Movement

Graphical Representation

G-SE-0028266.2.gif-high.gif

 

 

IL and ST Representation

To see the general representation in IL or ST language, refer to the chapter Function and Function Block Representation.

Input Variables

This table describes the input variables:

Input

Type

Initial Value

Description

Axis

AXIS_REF_PTO

-

Name of the axis (instance) for which the function block is to be executed. In the devices tree, the name is declared in the controller configuration.

Execute

BOOL

FALSE

On rising edge, starts the function block execution.

On falling edge, resets the outputs of the function block when its execution terminates.

Distance

DINT

0

Relative distance of the motion in number of pulses. The sign specifies the direction.

Velocity

DINT

0

Target velocity in Hz, not necessarily reached.

Range: 1...MaxVelocityAppl

Acceleration

DINT

0

Acceleration in Hz/ms or in ms (according to configuration).

Range (Hz/ms): 1...MaxAccelerationAppl

Range (ms): MaxAccelerationAppl...100,000

Deceleration

DINT

0

Deceleration in Hz/ms or in ms (according to configuration).

Range (Hz/ms): 1...MaxDecelerationAppl

Range (ms): MaxDecelerationAppl...100,000

BufferMode

MC_BUFFER_MODE

mcAborting

Transition mode from ongoing move.

JerkRatio

INT

0

Percentage of acceleration / deceleration adjustment used to create the S-curve profile.

Range : 0…100

Output Variables

This table describes the output variables:

Output

Type

Initial Value

Description

Done

BOOL

FALSE

If TRUE, indicates that the function block execution is finished with no error detected.

Busy

BOOL

FALSE

If TRUE, indicates that the function block execution is in progress.

Active

BOOL

FALSE

The function block controls the Axis. Only one function block at a time can set Active TRUE for a defined Axis.

CommandAborted

BOOL

FALSE

Function block execution is finished, by aborting due to another move command or an error detected.

Error

BOOL

FALSE

If TRUE, indicates that an error was detected. Function block execution is finished.

ErrorId

PTO_ERROR

PTO_ERROR.NoError

When Error is TRUE: code of the error detected.

NOTE:

oThe function block completes with velocity zero if no further blocks are pending.

oIf the distance is too short for the target velocity to be reached, the movement profile is triangular, rather than trapezoidal.

oIf a motion is ongoing, and the commanded distance is exceeded due to the motion parameters, the direction reversal is automatically managed: the motion is first halted with the deceleration of the MC_MoveRelative_PTO function block, and then the motion resumes backwards.

oThe acceleration/deceleration duration of the segment block must not exceed 80 seconds.

Timing Diagram Example

The diagram illustrates a simple profile from Standstill state:

G-SE-0028357.1.gif-high.gif

 

 

The diagram illustrates a complex profile from Continuous state:

G-SE-0028358.1.gif-high.gif

 

 

The diagram illustrates a complex profile from Continuous state with change of direction:

G-SE-0028359.1.gif-high.gif

 

 

The diagram illustrates a complex profile from Discrete state:

G-SE-0028362.1.gif-high.gif

 

 

The diagram illustrates a complex profile from Discrete state with change of direction:

G-SE-0028356.1.gif-high.gif