In order to use the encoder interface, the Modicon M262 Logic/Motion Controller has a specific hardware encoder interface that can support:
oIncremental encoder
oSSI encoder
For more information on usable function blocks, refer to Modicon M262 Logic/Motion Controller - Encoder Library Guide.
To add an encoder to your controller, select the encoder in the Hardware Catalog. Drag and drop it to the Devices tree on one of the highlighted nodes.
For more information on adding a device to your project, refer to:
• Using the Drag-and-drop Method
• Using the Contextual Menu or Plus Button
Incremental Encoder Configuration
To configure the incremental encoder, double-click the encoder node in the Devices tree.
This table describes the incremental encoder configuration parameters:
|
Parameter |
Type |
Value |
Default Value |
Unit |
Description |
|---|---|---|---|---|---|
|
Power supply |
|||||
|
Voltage selection |
BYTE Enum |
None 5 V 24 V |
None |
– |
– |
|
Power supply monitor |
BYTE Enum |
Enabled Disabled |
Disabled |
– |
Enable the power supply monitor |
|
General |
|||||
|
Input Mode |
BYTE Enum |
Normal Quadrature x 1 Normal Quadrature x 2 Normal Quadrature x 4 Reverse Quadrature x 1 Reverse Quadrature x 2 Reverse Quadrature x 4 |
Normal Quadrature x 1 |
– |
Select the period measurement interval |
|
Counting Inputs |
|||||
|
A Input |
|||||
|
Filter |
BYTE Enum |
0.000 0.001 0.002 0.005 0.05 0.01 0.08 0.5 1 4 12 |
0.002 |
ms |
Set the filtering value to reduce the bounce effect on the input |
|
B Input |
|||||
|
Filter |
BYTE Enum |
0 |
0.002 |
ms |
Set the filtering value to reduce the bounce effect on the input |
|
Preset Input |
|||||
|
Z Input |
|||||
|
Filter |
BYTE Enum |
0.000 0.001 0.002 0.005 0.05 0.01 0.08 0.5 1 4 12 |
0.002 |
ms |
Set the filtering value to reduce the bounce effect on the input |
To configure the SSI Encoder, double-click the encoder node in the Devices tree.
This table describes the SSI encoder configuration parameters:
|
Parameter |
Type |
Value |
Default Value |
Unit |
Description |
|---|---|---|---|---|---|
|
Power supply |
|||||
|
Voltage selection |
BYTE Enum |
None 5 V 24 V |
None |
– |
– |
|
Power supply monitor |
BYTE Enum |
Disabled |
Disabled |
– |
Enable the power supply monitor |
|
Synchronous Serial Interface (SSI) |
|||||
|
Transmission Speed |
BYTE Enum |
100 250 500 |
250 |
KHz |
Select the speed of data transmission |
|
Number of bits per frame |
USINT (8...64) |
8 |
8 |
– |
Set the number of bits per frame (header + data bits + status + parity) |
|
Number of data bits |
USINT (8...32) |
8 |
8 |
– |
Set the number of bits to count turn + bits to count points per turn |
|
Number of data bits / turn |
USINT (8...16) |
8 |
8 |
– |
Set the number of data bits to count points per turn |
|
Number of status bits |
USINT (0...4) |
0 |
0 |
– |
Set the number of bits to be reserved for the status |
|
Parity |
BYTE Enum |
None |
None |
– |
Select the parity |
|
Resolution reduction |
USINT (0...17) |
0 |
0 |
– |
Set the resolution code |
|
Binary coding |
BYTE Enum |
Binary |
Binary |
– |
Select the binary coding mode |
You can configure specific elements, exclusively for motion applications. For more information, refer to Motion Functions tab.