EcoStruxure Machine Expert version 1.1 does not support the M258, LMC058 and LMC078 controllers.

READ_VAR: Read Data from a Modbus Device

Function Description

The READ_VAR function block reads data from an external device in the Modbus protocol.

Graphical Representation

G-RU-0010455.2.gif-high.gif

 

 

READ_VAR - Specific Parameter Description

Input

Type

Comment

ObjType

ObjectType

ObjType is the type of object to be read (MW, I, IW, Q).

FirstObj

DINT

FirstObj is the index of the first object to be read.

Quantity

UINT

Quantity is the number of objects to be read:

o1...125: registers (MW and IW types)

o1...2000: bits (I and Q types)

Buffer

POINTER TO BYTE

Pointer address to the array that holds the received data which have been read from the target device. The array must be equal or greater than the data which shall be read. For example, the reading of 4 registers requires an array of 4 words and the reading of 32 bits requires an array of 2 words or 4 bytes, each bit of which is set to the corresponding value of the remote device. You must use the ADR function to pass the address of the first byte of the array (see CFC chart in the example).

NOTE: To prevent access violation caused by invalid pointer access (out of bounds) to the memory, you must ensure the size of the linked array to the input Buffer is equal or greater than the data which will be received from the target device. It is a good practice to link the defined Quantity of data to read to the declaration of the buffer like done in the following example.

G-SE-0068765.1.gif-high.gif

 

 

The input and output parameters that are common to all PLCCommunication library function blocks are described elsewhere.

Example

This example shows the implementation of the READ_VAR function block in conjunction with the ADDM function block in order to read two registers starting at address 1 from a Modbus slave. The Modbus slave is specified with address 8 and must be reachable through serial line interface 1. A precondition is the configuration of the Modbus Manager as master under the serial line interface 1.

This figure shows the declaration and use of the READ_VAR function:

G-SE-0005663.2.gif-high.gif