Safety Logic Controller Presentation

Features

The table below describes the features of TM5CSLC100FS and TM5CSLC200FS :

Feature

TM5CSLC100FS

TM5CSLC200FS

System module

Safety CPU Standard

Safety CPU Plus

Maximum I/O modules via Sercos III interface

20 safety-related modules

100 safety-related modules

Interfaces

Sercos III, controlled node, integrated 2x switch

Application memory

exchangeable application memory: memory key

Dimensions (W x H x D)

87.5 x 99 x 75 mm (3.44 x 3.89 x 2.92 inches)

Ordering Information

The figure below presents TM5CSLC100FS and TM5CSLC200FS in combination with the required accessories:

G-SE-0009657.1.gif-high.gif

 

 

The table below presents the references for the Safety Logic Controllers and the terminal block:

Number

Reference

Description

Color

1

TM5CSLC100FS

SLC 100 Sercos III

red

TM5CSLC200FS

SLC 200 Sercos III

2

TM5ACTB52FS(1)

TM5 terminal block, 12-pin, safety coded

red

3

TM5ACLPR10(1)

TM5 Locking plate

white

(1) Included in delivery of TM5CSLC100FS/TM5CSLC200FS

NOTE: A memory key is required for operation of the Safety Logic Controller, and is sold separately. For more information concerning the role of the memory key in the Safety Logic Controller system, refer to Safety Logic Controller Memory Key.