TM3SAC5R / TM3SAC5RG Presentation
The main characteristics of the TM3SAC5R (screw) and TM3SAC5RG (spring) modules are:
o1 channel or 2 channels
o24 Vdc
oRemovable screw or spring terminal
This table describes the main characteristics of the TM3SAC5R• module:
Characteristic |
Value |
||
---|---|---|---|
Number of safety input channels |
2 |
||
Start mode |
Non-monitored |
||
Supply voltage |
24 Vdc -15...+20 % |
||
Number of outputs |
3 parallel relay outputs, stop category 0 |
||
Rated output voltage |
24 Vdc / 230 Vac 6 A maximum per output path |
||
Connection type |
TM3SAC5R |
Removable screw terminal block |
|
TM3SAC5RG |
Removable spring terminal block |
||
Weight |
190 g (6.70 oz) |
This table defines the type and example of applications that can be associated to the TM3SAC5R• module:
Application type |
Application example |
---|---|
oMonitoring 1 channel emergency stop circuits oMonitoring 1 channel limit switches on protective guards |
|
oMonitoring 2 channel emergency stop circuits without short-circuit detection oMonitoring 2 channel limit switches on protective guards without short-circuit detection |
This figure shows the status LEDs:
This table provides the TM3SAC5R• module status LED indicators description:
LED |
Color |
Status |
Description |
---|---|---|---|
Bus |
Green |
Flashing |
The module is receiving the 5 Vdc power supply from the TM3 Bus and the TM3 Bus is functioning. |
A1/A2 |
Green |
On |
+24 Vdc power supply provided to the module is in the voltage tolerance. |
Flashing |
TM3 Bus time-out: the safety operation is maintained. |
||
Err |
Red |
On |
+24 Vdc power supply provided to the module is out of the voltage tolerance. |
Flashing |
TM3 Bus time-out: the safety output is deactivated (off). |
||
Start |
Green |
On |
Start condition valid (The circuit between Y1-Y2 is closed). |
K1 |
Green |
On |
K1 relay energized (closed) |
Flashing |
Waiting for start condition |
||
K2 |
Green |
On |
K2 relay energized (closed) |
Flashing |
Waiting for start condition |