TM5STI4ATCFS Presentation

Main Features

The following table describes the main features of the Safety Analog Input module TM5STI4ATCFS:

Main Features

Number of inputs

2 redundant safety-related analog inputs for thermocouples

2 safety-related inputs for PT100/PT1000 Temperature compensation

Input sensor type

J, K, N, S, R, C, T

thermocouple sensors

Input range

oType J, Fe-CuNi: -210...1200 °C (-346...2192 °F)

oType K, NiCr-Ni: -270...1372 °C (-454...2501.6 °F)

oType N, NiCrSi-NiSi: -270...1300 °C (-454...2372 °F)

oType S, PtRh10-Pt: -50...1768 °C (-58...3214.4 °F)

oType R, PtRh13-Pt: -50...1768 °C (-25...3214.4 °F)

oType C, WRe5-WRe26: 0...2320 °C (32...4208 °F)

oType T, Cu-CuNi: -270...400 °C (-454...752 °F)

Sensor specification in accordance with EN IEC 60584-1:2010.

Input filter

configurable input filter and switching threshold

Input range

-65...+65 mV (voltage measurement range HW_LIMIT_MIN, HW_LIMIT_MAX)

Terminal temperature compensation

2 non-redundant safety-related analog inputs for PT100/PT1000 measurement

Digital converter resolution

24 bits

This equipment has been designed to operate outside of any hazardous location. Only install this equipment in zones known to be free of a hazardous atmosphere.

Danger_Color.gifDANGER

POTENTIAL FOR EXPLOSION

Install and use this equipment in non-hazardous locations only.

Failure to follow these instructions will result in death or serious injury.

The thermocouple modules are configured as a whole for the same type of thermocouple sensor. You cannot mix thermocouple sensor types on the same module, otherwise the temperature readings will not be correct.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

oOnly connect thermocouple sensors of the same type to the temperature module.

oConfigure the module for the correct type of thermocouple.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

Ordering Information

The following figure presents the module in combination with the required components:

G-SE-0009323.1.gif-high.gif

 

 

The following table presents the reference of the module:

Number

Reference

Description

Color

2

TM5STI4ATCFS

TM5 Safety Analog Input module

red

The following table presents the references for the required components:

Number

Reference

Description

Color

1

TM5ACBM3FS

TM5 Safety bus base, safety coded, internal I/O supply is interconnected

red

3

TM5ACTB5EFS

TM5 Safety terminal block, 16-pin, safety coded, 2x PT1000 integrated for terminal temperature compensation

red

TM5ACTB5FFS

TM5 Safety terminal block, 16-pin, safety coded

red

NOTE: A TM5 Safety bus base and a TM5 Safety terminal block are required for operation of the module, and are sold separately. For more information, refer to TM5ACBM3FS Safety bus base and TM5ACTB5EFS Safety terminal block/TM5ACTB5FFS Safety terminal block.

Status LED Indicators

This figure presents the TM5STI4ATCFS status LED indicators:

G-SE-0047796.1.gif-high.gif

 

 

The following tables describe the status LED indicators:

LED indicator

Color

Status

Description

r

off

Module supply not connected.

green

single flash

reset mode

double flash

firmware update in progress

flashing

pre-operational state

on

RUN state

e

off

No error detected or module supply not connected.

red

flashing

boot loader mode

triple flash

firmware update in progress

on

error detected

r+e

steady red/single green flash

invalid configuration

LED indicator

Color

Status

Description

1

2

3

4

5

6

off

channel not used

red

on

Indicates either an error has been detected for the corresponding input or that the safety-related input is being used as a non-safety-related input.

NOTE: When there is no connection to the Safety Logic Controller, all channels are steady red.

flashing

open circuit on corresponding channel

green

on

channel being used and signal OK

flashing

channel outside of the limits configured in EcoStruxure Machine Expert - Safety

12, 34, 56

off

signal on channel pair not OK

red

on

Indicates a detected error.

green

on

signal on channel pair OK

LED indicator

Color

Status

Description

S E

off

RUN state or 24 Vdc supply not present

red

G-SE-0015225.1_14.jpg

 

 

boot phase or missing TM5 link or non-functioning processor (refer to safety message below)

G-SE-0015226.1_14.jpg

 

 

pre-operational state

G-SE-0015227.1_14.jpg

 

 

communication channel is not OK

G-SE-0047517.1_14.jpg

 

 

firmware for this module is a non-certified pilot version

NOTE: If you observe this indication, you must immediately replace the module, or update its firmware with a certified version. In all cases, contact your Schneider Electric representative.

G-SE-0015228.1_14.jpg

 

 

boot phase, inoperable firmware

on

Safety-related status is active.

Whenever the S and E LED indicators are illuminated continuously, this indicates that the module is inoperative. There is also a diagnostic available in the Safety Logic Controller to indicate this state. Replacement of the module must be made immediately. It is your responsibility to ensure all necessary repairs are made promptly to enable proper functionality.

Warning_Color.gifWARNING

LOSS OF SAFETY FUNCTION

oImmediately replace any and all modules that indicate that they are in an inoperable state.

oEnsure that the effect on un-repaired equipment is taken into account in your risk assessment.

oMake all necessary repairs to equipment before re-starting, or continuing service of, your machine.

Failure to follow these instructions can result in death, serious injury, or equipment damage.