The following table describes the main features of the Safety Digital Output module TM5SDO2TAFS:
Main Features |
|
---|---|
Number of Outputs |
2 |
Output Type |
safety-related digital FET outputs with current monitoring |
Protective Features
|
open-circuit detection |
integrated over-current protection and inductive load resistance |
|
Rated Output Current |
2.0 A |
Rated Voltage |
24 Vdc |
|
POTENTIAL FOR EXPLOSION |
oOnly use this equipment in non-hazardous locations or in locations that comply with Class I, Division 2, Groups A, B, C and D. oDo not substitute components which would impair compliance to Class I, Division 2. oDo not connect or disconnect equipment unless power has been removed or the location is known to be non-hazardous. |
Failure to follow these instructions will result in death or serious injury. |
The following figure presents the module in combination with the required components:
The following table presents the reference of the module:
Number |
Model Number |
Description |
Color |
---|---|---|---|
2 |
TM5SDO2TAFS |
TM5 Safety Digital Output module |
red |
The following table presents the references for the required components:
Number |
Reference |
Description |
Color |
---|---|---|---|
1 |
TM5ACBM3FS |
TM5 Safety bus base, safety coded, internal I/O supply is interconnected |
red |
3 |
TM5ACTB52FS |
TM5 Safety terminal block, 12-pin, safety coded |
red |
NOTE: A TM5 Safety bus base and a TM5 Safety terminal block are required for operation of the module, and are sold separately. For more information, refer to TM5ACBM3FS Safety bus base and TM5ACTB52FS Safety terminal block. |
This figure presents the TM5SDO2TAFS status LED indicators:
The following tables describe the status LED indicators:
LED indicator |
Color |
Status |
Description |
---|---|---|---|
r |
off |
Module supply not connected. |
|
green |
single flash |
reset mode |
|
double flash |
firmware update in progress |
||
flashing |
pre-operational state |
||
on |
RUN state |
||
e |
off |
No error detected or module supply not connected. |
|
red |
flashing |
boot loader mode |
|
triple flash |
firmware update in progress |
||
on |
error detected |
||
r+e |
steady red/single green flash |
invalid configuration |
LED indicator |
Color |
Status |
Description |
---|---|---|---|
1 2 |
red |
on |
Indicates either an error has been detected for the corresponding output or that the safety-related output is being used as a non-safety-related output. NOTE: During the start-up phase, the channel LED indicators are steady red. |
orange |
on |
output set |
LED indicator |
Color |
Status |
Description |
---|---|---|---|
S E |
off |
RUN state or 24 Vdc supply not present |
|
red |
![]()
|
boot phase or missing TM5 link or non-functioning processor (refer to safety message below) |
|
![]()
|
pre-operational state |
||
![]()
|
communication channel is not OK |
||
![]()
|
firmware for this module is a non-certified pilot version NOTE: If you observe this indication, you must immediately replace the module, or update its firmware with a certified version. In all cases, contact your Schneider Electric representative. |
||
![]()
|
boot phase, inoperable firmware |
||
on |
Safety-related status is active. |
Whenever the S and E LED indicators are illuminated continuously, this indicates that the module is inoperative. There is also a diagnostic available in the Safety Logic Controller to indicate this state. Replacement of the module must be made immediately. It is your responsibility to ensure all necessary repairs are made promptly to enable proper functionality.
|
LOSS OF SAFETY FUNCTION |
oImmediately replace any and all modules that indicate that they are in an inoperable state. oEnsure that the effect on un-repaired equipment is taken into account in your risk assessment. oMake all necessary repairs to equipment before re-starting, or continuing service of, your machine. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |