Replacing the Plain Bearings

Procedure Overview

Perform the following procedures to replace the plain bearings:

oRemoving the plain bearings

oMounting the new plain bearings

Removing the Plain Bearings

Step

Action

1

Remove the telescopic axis.

2

Remove the upper and the lower universal joint from the telescopic axis as described in Replacing the Universal Joints.

3

Remove the four screws (1) from the axle bolts in each universal joint.

G-SE-0069628.2.gif

 

 

4

Remove the four axle bolts (2) from each universal joint.

G-SE-0069629.2.gif

 

 

NOTE: If the axle bolts do not drop out, loosen the axle bolts by slightly screwing and moving a M4 screw into the axle bolt.

5

Pull apart the two forks, (3) and (4), from each universal joint and remove the four washers (5) and the axis cuboid (6).

G-SE-0069630.2.gif

 

 

6

Press out the plain bearings (7) from the forks by using a cylindrical bolt (8) with a diameter of 11…11.5 mm (0.43…0.45 in).

G-SE-0069631.3.gif

 

 

Mounting the New Plain Bearings

Step

Action

1

Press in the new plain bearings (1) into the forks by using a cylindrical bolt (2) with a maximum diameter of 9.5 mm (0.374 in) and a plane disc (3). Ensure that the plain bearings are fully seated.

G-SE-0069632.3.gif

 

 

2

Apply a thin layer of high strength retaining compound Loctite 648 into the threads of the axis cuboids.

3

Reassemble the universal joints in reverse order and verify that the orientation of the two forks is the same as shown in the figures below.

Tightening torque for the screws: 1 Nm (0.74 lbf-in)

G-SE-0069633.3.gif

 

 

NOTE: At the lower universal joint, the fitting hole of the fork (4) must face to the top and the fitting hole of the fork (5) must face to the left.

G-SE-0069634.3.gif

 

 

NOTE: At the upper universal joint, the hole for the larger screw M6 of fork (6) must face to the top and the hub of the fitted key of fork (7) must face to the right.

4

Mount the universal joints to the telescopic axis as described in Replacing the Universal Joints. Verify that the locating pin in the lower universal joint is in alignment with the screw M6 of the upper universal joint or also the larger bore of the upper tube.

5

Mount the telescopic axis as described in Mounting the Telescopic Axis.

6

Calibrate the telescopic axis depending on the necessary angle precision of the application.

For further information, refer to Calibrating the Rotational Axis.