Lubricating a Lexium PAS4•B-Series with Roller Guide

Overview

The axis is lubricated with oil from a factory-prefilled internal reservoir. The carriage features two lubrication nipples at each side for lubrication. The guide rods of the rollers are lubricated and cleaned by oil-soaked lubrication elements.

The maintenance intervals at normal ambient conditions are indicated in the maintenance plan.

Shorten the indicated intervals accordingly in severe conditions or at the following influencing factors:

oDust and dirt particles

oHigh operating temperatures

oHeavy loads

oHeavy vibration

oPermanent short-distance positioning

Lubrication Amount

Axis

Lubricant

Type

Relubrication volume

Strokes(1)

Lexium PAS41BR

Lamora D 220(2)

Oil

1.25 cm3 (0.076 in3)

2.5

Lexium PAS42BR

3 cm3 (0.183 in3)

6

Lexium PAS43BR

4.25 cm3 (0.26 in3)

8.5

(1)   According to the provided lubrication guns by Schneider Electric.

(2)   Or alternative lubricants with label CLR220 according to DIN 51517, part 3.

Prerequisites

You need the following tools to lubricate a Lexium PAS4•B-Series with roller guide:

oLubrication gun

oLubricant

For suitable lubrication equipment, refer to Replacement Equipment and Accessories.

Lubricating a Lexium PAS4•B-Series with Roller Guide

NOTE: Use the oil lubrication gun for the following steps.

Step

Action

1

Press the nozzle in a right angle against one of the lubrication nipples (1) and inject the specified amount of lubricant. For the correct type and quantity of lubricant, refer to Lubrication Amount.

NOTE:

oWhen applying the lubricant, you must not exceed a maximum flow rate. Therefore, the minimum injection time of 5 seconds per lubrication gun stroke must be adhered to.

oWait for at least 10 seconds between the strokes of the oil gun to allow the oil to penetrate the lubrication elements.

G-SE-0054314.1.gif-high.gif

 

 

2

Repeat step 1 alternating for the first and the second lubrication nipple at one side of the carriage until you reach the specified number of strokes.