IF_Configuration - SetEmergencyParameter2 (Method)
Type: |
Method |
Available as of: |
V2.1.1.0 |
This chapter provides information on:
oTask
Setting the emergency parameters.
Also refer to Robotic Library Guide / Behavior of SetEmergencyParameter versus SetEmergencyParameter2.
With the method SetEmergencyParameter2(…), the necessary data for an emergency stop must be transferred to the robot.
It is not possible to adjust the motion parameters for an active emergency stop. The adjusted values are applied and used for a later emergency stop, if required.
NOTE: For differences between the methods SetEmergencyParameter and SetEmergencyParameter2, refer to Robotic Library Guide / Using Robotic.
Input |
Data type |
Description |
---|---|---|
i_etComponent |
Specifies which robot component emergency parameter to set. Valid values are: oROB.ET_RobotComponent.CartesianAll oROB.ET_RobotComponent.CartesianX oROB.ET_RobotComponent.CartesianY oROB.ET_RobotComponent.CartesianZ oROB.ET_RobotComponent.OrientationAll oROB.ET_RobotComponent.OrientationX oROB.ET_RobotComponent.OrientationY oROB.ET_RobotComponent.OrientationZ oROB.ET_RobotComponent.OrientationX ... Z |
|
i_lrMaxDeceleration |
LREAL |
Specifies the deceleration (change of the velocity per time unit) with which the robot motion should reach a standstill in the case of a falling edge at FB_Robot.xEnable. The specification of the deceleration can be executed again at any time. Unit: [Units/s²] Value range: i_lrMaxDeceleration > 0.0 AND i_lrMaxDeceleration >= appropriate MaxDeceleration set with a method of the interface ROB.IF_RobotMotion or ROB.IF_RobotJogging |
i_lrRamp |
LREAL |
Specifies the ramp (change of the deceleration per time unit) with which the robot motion should reach a standstill in the case of a falling edge at FB_Robot.xEnable. The specification of the ramp can be executed again at any time. Detailed description of the motion parameter Ramp. Unit: [-] Value range: i_lrRamp > 0.0 AND i_lrRamp <= appropriate Ramp set with a method of the interface ROB.IF_RobotMotion or ROB.IF_RobotJogging |
i_timRobotStopTimeLimit |
TIME |
Specifies the maximum time in which the robot must have stopped in case of a detected reaction TPL.ET_Reaction.SyncStopEL or TPL.ET_Reaction.SyncStopEH. Unit: [TIME] Value range: i_timRobotStopTimeLimit > 0 ms |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = GD.ET_Diag.Ok -> Status message q_etDiag <> GD.ET_Diag.Ok -> Diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
0 |
Ok |
|
InputParameterInvalid |
148 |
The auxiliary axis is not configured. |
|
InputParameterInvalid |
144 |
The robot component is invalid. |
|
InputParameterInvalid |
32 |
The maximum deceleration is out of range. |
|
InputParameterInvalid |
35 |
The ramp is out of range. |
|
InputParameterInvalid |
347 |
The orientation is not available. |
Enumeration name: |
AuxiliaryAxisNotConfigured |
Enumeration value: |
148 |
Description: |
The auxiliary axis is not configured. |
Issue |
Cause |
Solution |
---|---|---|
The motion job was aborted. |
The auxiliary axis transferred at the input i_etComponent is not configured. |
Ensure that the axis is configured before using an auxiliary axis. |
Enumeration name: |
MaxDecelerationRange |
Enumeration value: |
32 |
Description: |
The maximum deceleration is out of range. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the emergency parameter of the robot was not successful. |
The value transferred at the input i_lrMaxDeceleration lies outside the valid range. |
At the input i_lrMaxDeceleration, a value greater than 0 must be transferred. At the input i_lrMaxDeceleration, a value greater than MaxDeceleration of motion or jogging parameters must be transferred. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Ok |
The configuration of the emergency parameter of the robot was successful.
Enumeration name: |
OrientationNotAvailable |
Enumeration value: |
347 |
Description: |
The orientation is not available. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the emergency parameter of the robot was not successful. |
The orientation transferred at the input i_etComponent is not available. |
Ensure that the transformation used supports the orientation. |
Enumeration name: |
RampRange |
Enumeration value: |
35 |
Description: |
The ramp is out of range. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the emergency parameter of the robot was not successful. |
The value transferred at the input i_lrRamp lies outside the valid range. |
At the input i_lrRamp, a value greater than 0 must be transferred. At the input i_lrRamp, a value smaller than Ramp of motion or jogging parameters must be transferred. |
Enumeration name: |
RobotComponentInvalid |
Enumeration value: |
144 |
Description: |
The robot component is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The motion job was aborted. |
The value transferred at the input i_etComponent is invalid. |
Ensure that at the input i_etComponent a valid component has been transferred. |