IF_ConfigurationAdvanced - AdditionalTransformationAxes (Method)
Type: |
Method |
Available as of: |
V2.3.0.0 |
This chapter provides information on:
oTask
Configuration an additional transformation of the robot axes.
With the method AdditionalTransformationAxes(...), you can configure and define the transformation for the robot axes, which are calculated before respectively after the actual transformation.
Input |
Data type |
Description |
---|---|---|
i_ifTransformation |
IF_AdditionalTransformationAxes |
Interface with the implementation for calculating the direct and inverse transformation. |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
0 |
Ok |
|
ExecutionAborted |
154 |
The configuration is already completed. |
|
ExecutionAborted |
171 |
The transformation is already configured. |
|
ExecutionAborted |
326 |
The additional transformation is invalid. |
AdditionalTransformationInvalid
Enumeration name: |
AdditionalTransformationInvalid |
Enumeration value: |
326 |
Description: |
The additional transformation is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the additional transformation axes was not successful. |
The interface transferred at the input i_ifTransformation is invalid. |
Verify that a valid interface is transferred at the input i_ifTransformation. |
Enumeration name: |
ConfigurationAlreadyCompleted |
Enumeration value: |
154 |
Description: |
The configuration is already completed. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the additional transformation axes was not successful. |
The configuration of the robot is already completed. The method ConfigDone(...) is already called up successfully. |
Verify that AdditionalTransformationAxes(…) is called before the configuration is completed. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Ok |
The configuration of the additional transformation axes was successful.
TransformationAlreadyConfigured
Enumeration name: |
TransformationAlreadyConfigured |
Enumeration value: |
171 |
Description: |
The transformation is already configured. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the additional transformation axes was not successful. |
The configuration of the additional transformation is already completed successfully. |
Verify that a configuration for a transformation is only called once. |
Example Implementation of Method AdditionalTransformationAxes()
Declaration:
VAR
stRobotInterface : RM.ST_ModuleInterface;
fbAdditionalTransformationAxes : FB_AdditionalTransformationAxes // Must be implemented by user
etDiag : GD.ET_Diag;
etDiagExt : RM.ET_DiagExt;
sMsg : STRING[80];
END_VAR
Implementation:
// Configure AdditionalTransformation
stRobotInterface.iq_ifConfiguration.ifAdvanced.AdditionalTransformationAxes(i_ifTransformation := fbAdditionalTransformationAxes,
q_etDiag => etDiag,
q_etDiagExt => etDiagExt,
q_sMsg => sMsg );