FC_SetCmd - General Information
|
Type: |
Function |
|
Available as of: |
V1.1.0.0 |
|
Support for: |
PacDrive pilot template architecture |
Function for initiating the execution of a command table.
Using this function, the processing of command tables can be initiated. A command table is an ordered list of commands used to direct the actions of individual axis or groups of axes. By using this function the variable iq_diCmd of the StandardModuleInterfaces is set.
The function block FB_ModuleControllerTpi evaluates the StandardModuleInterface and executes the table that was specified by diCmd.
|
Input |
Data type |
Description |
|---|---|---|
|
i_diCMD |
DINT |
Specifies a command table to execute |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General, library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = GD.ET_Diag.Ok -> status message q_etDiag <> GD.ET_Diag.Ok -> diagnostic message |
|
Input/Output |
Data type |
Description |
|---|---|---|
|
iq_stMachineItf |
Specifies the default module interface for the machine |
|
Data type |
Description |
|---|---|
|
BOOL |
|
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
0 |
Ok |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |