Function Block Description - VsdAvai

Pin Diagram

G-SE-0054746.1.gif-high.gif

 

 

Brief Description

The VsdAvai function block verifies the status and the operating modes of a maximum of 8 VSDs to indicate their availability to the other function blocks.

I/O Variables Description

The table describes the input/output variables of the function block:

Input/Output

Data Type

Description

iq_stAlrmCtrl

stAlrmCtrl

Structure used for alarm handling. Refer to the structure data type description.

iq_stOpMode

stOpMode

Determines the operating modes.

If the element xAuto of the structure data type stOpMode is set to TRUE, the function block executes its tasks automatically. With another status of this element, the outputs of this function block are set to their defined fallback (default) states. Refer to the structure data type description.

iq_astMode

ARRAY [0..7] of stMode

Array of stMode to control and switch the operating mode of the 8 VSDs.

If the element xAuto of the structure data type stMode is set to TRUE, the VSD is available for automatic mode. With another setting of this element, the respective VSD is not available.

Refer to the structure data type description.

The table describes the input variables to the function block:

Input

Data Type

Description

i_xRele

BOOL

Activates (TRUE) or stops (FALSE) the execution of the function block.

i_siNuVsd

SINT

Defines the number of installed VSDs.

Range: 1...8

i_astVsdSta_Ex

ARRAY [0..7] of stVsdSta

Array of stVsdSta.

Contains the extern status information from 8 VSDs.

Refer to the structure data type description.

The table describes the output variable from the function block:

Output

Data Type

Description

q_stAvai

stAvai

Structure that indicates the availability for a maximum of 8 VSDs.

Refer to the structure data type description.