FB_WeightedBalancing - AssignTargetsOwners (Method)
Type: |
Method |
Available as of: |
V1.4.1.0 |
This chapter provides information on:
oTask
Assign the owners of the targets in the list.
The method AssignTargetsOwners, implements the algorithm that is applied to assign the owners of the targets in the list.
The call of this method is unsuccessful, if the property xValidData has a FALSE value.
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message that gives more detailed information on the diagnostic state. |
q_etDiag |
q_etDiagExt |
Enumeration value of q_etDiagExt |
Description |
---|---|---|---|
Ok |
0 |
Ok |
|
OK |
169 |
The value of the max number of assignments per call is out of range. |
|
ExecutionAborted |
164 |
A balancing strategy function block is not configured with valid data. |
|
UnexpectedProgramBehavior |
162 |
The random seed value was initialized to an invalid value. |
Enumeration name: |
MaxNumberOfAssignmentsPerCallRange |
Enumeration value: |
169 |
Description: |
The value of the max number of assignments per call is out of range. |
Issue |
Cause |
Solution |
---|---|---|
The method was not successfully called. |
The method was called but no valid data was configured. |
Ensure that xValidData is TRUE before calling the method. |
MaxNumberOfAssignmentsPerCallRange
Enumeration name: |
MaxNumberOfAssignmentsPerCallRange |
Enumeration value: |
169 |
Description: |
The value of the max number of assignments per call is out of range. |
Status message: The method was called successfully and the maximum number of assignments for call is reached.
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Ok |
Status message: The method was suceessfully called.
Enumeration name: |
RandomSeedInvalid |
Enumeration value: |
39 |
Description: |
The random seed value was initialized to an invalid value. |
Status message: The random seed value was internally set to an invalid value.