A watch list (Watch<n>) in online mode shows the current value of a variable in the Value column. This is the value the variable has between 2 task cycles.
Also a possibly assigned direct IEC address and/or comment are displayed. The components of the view correspond to those of the online view of the declaration editor.
See chapter Creating a Watch List for a description on how to set up such a watch list and how to handle folds in case of structured variables.
Watch view in online mode
NOTE: In online mode you can add expressions to the watch list by use of the command Add Watch.
In column Prepared value, you can enter a desired value which will be written or forced to the respective expression on the controller by command Write values or Force values. Refer to the descriptions of the commands Write and Force, usable also in other monitoring views (for example, declaration editor).
This is a special watch list view, which in online mode is automatically filled with all currently forced values of the active application. Each Expression, Type, Value, and Prepared value will be shown, as in the online view of a Watch<n> list.
You can unforce values by 1 of the following commands available via the button Unforce...:
oUnforce all selected Expressions, without modifying the value.
oUnforce all selected Expressions and restore the variable to the value it had before forcing it.
Watch all Forces dialog box