Schneider Electric submitted this product for independent testing and qualification by third-party listing agencies. These agencies have certified this product as meeting the following standards.
Agency Certifications for XBTGT and XBTGK Series
North America: XBT GT and XBT GK series certified by Underwriters Laboratories Inc. and/or Canadian Standard Association against:
oUL508, Industrial Control Equipment
oCSA-C22.2, No. 142-M1987 - Standard for Process Control Equipment
oANSI/ISA - 12.12.01(1) Electrical Equipment for Use in Class I Division 2 Hazardous Locations
oCAN/CSA-C22.2, No.14, No.213(1) - For Hazardous Locations
(1) Except for XBT GT2930.
Some XBT GT terminals are type approved by Marine Agencies(2):
oRMRS Russia
oRINA Italy
oLR United Kingdom
oGL Germany
oDNV Norway
oBV France
oABS United States of America
For detailed information, contact your local distributor.
(2) Except for XBT GT2430/2930/5430.
NOTE: XBT GT Series conform to ATEX directive No. 94/9/EC (refer to the certificate and marking provided with the product).
Agency Certifications for XBT GH
North America:
oUnderwriters Laboratories Inc., UL508, Industrial Control Equipment
Schneider Electric tested this product for compliance with the following compulsory standards and directives.
Compliance Standards for XBT GT and XBT GK Series
Europe:
oDirective 2006/95/EC (Low voltage)
oDirective 2004/108/EC (EMC).
The units are CE marked. For detailed information, contact your local distributor.
oProgrammable Controllers: EN/IEC 61131-2
oEMI: EN 55011 (Group 1, Class A)
oEMC: EN 61000-6-2
oAustralia: C-Tick N998, standard AS/NZS CISPR11
Compliance Standards for XBT GH
Europe:
oDirective 2006/95/EC (Low voltage)
oDirective 2004/108/EC (EMC).
The units are CE marked. For detailed information, contact your local distributor.
oProgrammable Controllers: EN/IEC 61131-2
oEMI: EN 55011 (Group 1, Class A) / IEC 61000-3-2, IEC 61000-3-3
oEMC: EN 61000-6-2
oAustralia: C-Tick N998, standard AS/NZS CISPR11
XBT GH Safety Circuit:
oGo to the Schneider Electric website to learn about the safety level that the safety circuit can be evaluated to.
Schneider Electric voluntarily tested this product to additional standards. The additional tests performed, and the standards under which the tests were conducted, are specifically identified in Environmental Characteristics.
The XBT GK, XBT GT, and XBT GH Series are designed for compliance with:
oWEEE, Directive 2002/96/EC
This product is compliant with:
oRoHS, Directive 2011/65/EU
oRoHS China, Standard SJ/T 11363-2006
ANSI/ISA 12.12.01 Conditions of Acceptability and Handling Considerations for XBT GT and XBT GK Series
The XBT GT and XBT GK series have been designed to operate in hazardous locations in accordance with Class 1, Division 2 standards*. All relevant local, state, and regional codes must be followed.
* Except for XBT GT2930.
|
EXPLOSIVE POTENTIAL |
oOnly use this equipment in non-hazardous locations or in locations that comply with Class I, Division 2, Groups A, B, C and D. oDo not perform substitution of components that may impair compliance to Class I, Division 2. oConfirm that the location is not subject to any risk of explosion before connecting or disconnecting equipment, replacing or wiring modules. oConfirm that the externally connected unit and each interface (COM1, COM2, EXT1, EXT2, CF Card, AUX) and the CF Card Cover and the AUX Connector have been securely locked. oConfirm that the power supply has been turned OFF before disconnecting, replacing or wiring modules. oBefore turning ON, wipe front panel with a damp cloth. |
Failure to follow these instructions will result in death or serious injury. |