Replacing the System Card (CFast Card)

 

The System Card is a CFast Card with the operating system installed on it.

To replace the System Card, use CFast Card by Schneider Electric. See the Accessories.

NOTICE

LOSS OF DATA

When using a CFast Card:

oMake sure you regularly back up the CFast Card data since the CFast Card has a life span and accidental data loss can occur at any time.

oWhile a CFast Card is accessed, do not turn OFF or reset this product, and do not insert or remove the CFast Card.

oTurn OFF this product when inserting or removing the CFast Card.

oMake sure of the CFast Card’s orientation before inserting it into the CFast Card slot.

Failure to follow these instructions can result in equipment damage.

NOTE: For information on backing up your CFast card, which is used as a system card, use the system backup software included on the provided restore DVD.

NOTICE

LOSS OF DATA

When handling the CFast Card:

oAvoid storing the CFast Card where there is static electricity or electromagnetic waves.

oAvoid storing the CFast Card in direct sunlight, near a heater, or other locations where high temperatures can occur.

oDo not bend the CFast Card.

oDo not drop or strike the CFast Card against another object.

oKeep the CFast Card dry.

oDo not touch the CFast Card connectors.

oDo not disassemble or modify the CFast Card.

Failure to follow these instructions can result in equipment damage.

 

Step

Action

1

Turn OFF this product.

2

Remove the Box Module from the Display Module.

NOTE: Refer to Installation .

3

As illustrated, open the System Card Cover in the direction of the arrow.

G-SE-0026670.1.gif-high.gif

 

 

1   System Card Cover

2   Box Module

4

Push the eject button once to release, and pull out the card.

G-SE-0027296.1.gif-high.gif

 

 

NOTE: After using the CFast card, store the CFast Card in its case or other safe location.

1   Eject button

2   System Card

5

Insert the CFast Card into the System Card Slot with the front face of the CFast Card facing down, and push until the eject button comes out.

G-SE-0026672.1.gif-high.gif

 

 

1   System Card

6

Close the System Card Cover.

7

Mount the Box Module on the Display Module.