Programming the Standard Encoder

Overview

A Standard Encoder is always managed by an Encoder_LMC058 function block.

Adding a Standard Encoder Function Block

Step

Action

1

Select the Libraries tab in the Software Catalog and click Libraries.

Select Controller > LMC058 > LMC058 Expert IO > ENCODER > ENCODER_LMC058 in the list, drag-and-drop the item onto the POU window.

2

Type the Encoder_LMC058 instance name or select the function block instance by clicking:

G-SE-0005277.1.gif-high.gif

 

 

Using the input assistant, the Encoder_LMC058 instance can be selected at the following path: Global Variables > PLC Logic > IoConfig_Globals.

G-SE-0006157.1.gif-high.gif

 

 

I/O Variables Usage

The following table describes the input variables:

Inputs

Type

Comment

EN_Enable

BOOL

When EN input is configured authorizes the encoder enable via the input.

EN_Preset

BOOL

When Z or REF input are configured authorizes the counter preset via the inputs.

EN_Cap

BOOL

When at least one CAP input is configured authorizes the capture function via the inputs.

EN_Compare

BOOL

TRUE = enables the comparator operation using Thresholds 0, 1, 2, 3:

obasic comparison (TH0, TH1, TH2, TH3 output bits)

oreflex (Reflex0, Reflex1) output bits

oevents (to trigger external tasks on threshold crossing)

EN_Out0

BOOL

TRUE = authorizes physical output 0 to echo the Reflex0 value.

EN_Out1

BOOL

TRUE = authorizes physical output 1 to echo the Reflex1 value.

F_Enable

BOOL

Forces the Enable condition.

F_Preset

BOOL

Forces the Preset condition.

F_Out0

BOOL

TRUE = forces physical output 0 to 1 (if Reflex0 is configured).

F_Out1

BOOL

TRUE=forces physical output 1 to 1 (if Reflex1 is configured).

ACK_Overflow

BOOL

On rising edge, resets Overflow_Flag

ACK_Preset

BOOL

On rising edge, resets Preset_Flag.

ACK_Cap0

BOOL

On rising edge, resets Cap0_Flag.

ACK_Cap1

BOOL

On rising edge, resets Cap1_Flag.

SuspendCompare

BOOL

TRUE = the comparator operation results are frozen:

oTH0, TH1, TH2, TH3, Reflex0, Reflex1 output bits maintain their last value.

oPhysical Outputs 0, 1 maintain their last value.

oEvents are masked.

EN_Compare, EN_Reflex0, EN_Reflex1, F_Out0, F_Out1 remain operational while SupendCompare is set.

The following table describes the output variables:

Outputs

Type

Comment

ENC_REF

EXPERT_REF

Reference to the Standard Encoder.

To be used with the EXPERT_REF_IN input of Administrative Function block

Encoder_Err

BOOL

TRUE = indicates that an error was detected.

Use the EXPERTGetDiag function block to get more information about this detected error.

Validity

BOOL

TRUE = indicates that the output values on the function block are valid.

TRUE after the first preset

TH0

BOOL

Set to 1 when CurrentValue > Threshold 0 (if configured).

TH1

BOOL

Set to 1 when CurrentValue > Threshold 1 (if configured).

TH2

BOOL

Set to 1 when CurrentValue > Threshold 2 (if configured).

TH3

BOOL

Set to 1 when CurrentValue > Threshold 3 (if configured).

Overflow_Flag

BOOL

Set to 1 when the encoder rolls over its limits.

Preset_Flag

BOOL

Set to 1 after the encoder presets.

Cap0_Flag

BOOL

Set to 1 when a new capture value is stored in the Capture register.

This flag must be reset before a new capture is allowed.

Cap1_Flag

BOOL

Set to 1 when a new capture value is stored in the Capture register.

This flag must be reset before a new capture is allowed.

Reflex0

BOOL

State of Reflex0.

Reflex1

BOOL

State of Reflex1.

Out0

BOOL

State of Output0.

Out1

BOOL

State of Output1.

Low_Limit

BOOL

Set to 1 when the encoder exceeds - 2.147.483.648.

Resets to 0 when encoder presets.

High_Limit

BOOL

Set to 1 when the encoder exceeds + 2.147.483.647.

Resets to 0 when encoder presets

EncoderValue

DINT

Current value of the Encoder.