TM218LDA24DRN Digital Input

Overview

See Input Management for more information on managing inputs.

Danger_Color.gifDANGER

FIRE HAZARD

Use only the correct wire sizes for the current capacity of the power supplies.

Failure to follow these instructions will result in death or serious injury.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

Input Management Functions Availability

An input is either not configured as a function (regular input), or used for RUN/STOP, for events, by HSC, PTO, PWM, or FG functions.

The table below shows the possible usage of the TM218LDA24DRN controller inputs:

Function

Input function

HSC/PTO/PWM/FG

None

RUN/STOP

Latch

Filter type

Integrator

Integrator

Bounce

Fast

Input1

I0

X

X

HSC

I1

X

X

HSC

Digital

Input

I2

X

X

I3

X

X

I4

X

X

I5

X

X

I6

X

X

I7

X

X

I8

X

X

I9

X

X

I10

X

X

I11

X

X

I12

X

X

I13

X

X

X   Yes

   No

1   Can also be used as a regular input

You can use filters and functions to manage the controller inputs.

Digital Input Characteristics

The table below describes the characteristics of the M218 controller digital inputs:

Characteristic

Value

Standard

Enhanced

Rated current

5 mA

7 mA

Inrush values

Voltage

30 Vdc

30 Vdc

Current

7 mA

9 mA

Input impedance

4.7 kΩ

3.3 kΩ

Input type

Sink/Source

Rated voltage

24 Vdc

Input range

0...28.8 Vdc

Input limit values

Voltage at state 1

> 15 Vdc (15...28.8 Vdc)

Voltage at state 0

< 5 Vdc (0...5 Vdc)

Current at state 1

> 2.5 mA

Current at state 0

< 1.0 mA

Isolation (photo coupler)

Between channels

None

Between channels and internal logic

500 Vdc

Filtering

Default: 3 ms

Selectable: No filter (1ms), 3 ms and 12 ms

IEC61131-2 edition 3 type

Type 1

Compatibility

Supports 2 wire and 3 wire sensors(1)

Cable type and length

Shielded: Maximum 100 m (328 ft)

Non-shielded: 50 m (164 ft)

Use shielded cables for Fast inputs.

Protection against over voltage

No

Terminal blocks

Type: Screw, 7.62 mm (0.29 in.) pitch

2 rows are removable

1   Best engineering practices usually require a single wire connected to each terminal, or two wires if an appropriate cable end is used. Connection of more than two wires may require the application of external terminal blocks (verify local codes and regulations that may apply).

Wiring Diagram

The following illustration describes the wiring diagram of the M218 controller’s digital inputs:

G-SE-0008507.3.gif-high.gif

 

(1)   0.6 A Type T fuse

(a)   Sink inputs (positive logic)

(b)   Source inputs (negative logic)

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Use the sensor and actuator power supply only for supplying power to sensors or actuators connected to the controller.

Failure to follow these instructions can result in death, serious injury, or equipment damage.