Field Bus Interface Description

Introduction

The TM5 field bus interface is the first element of the TM5 distributed I/O island.

The following figure shows the location of the TM5 field bus interface in a distributed I/O island:

G-SE-0015102.1.gif-high.gif

 

 

Field Bus Interface Overview

The TM5 field bus interface with built-in power distribution is composed of four different parts that can either be ordered together as a kit, or can be ordered separately as shown below:

G-SE-0015101.1.gif-high.gif

 

 

Item

Description

1

Field bus interface bus base

2

Field bus interface module

3

Interface Power Distribution Module (IPDM)

4

Terminal block

Field Bus Interface Bus Base Description

The following figure shows the different parts of the field bus interface bus base:

G-SE-0007381.1.gif-high.gif

 

1   Locking lever

2   DIN rail locking mechanism

3   DIN rail contact

4   Guides for assembly of the IPDM

5   Rotation axle for terminal block

6   TM5 bus power contacts

7   TM5 bus data contacts

8   24 Vdc I/O power segment contacts

9   Interlocking guides

10   Slot for bus interface module

The following table gives the available reference:

Reference

Field Bus Interface Bus Base Description

Color

TM5ACBN1

Bus base for field bus interface module and Interface Power Distribution Module (IPDM)

White

Field Bus Interface Module Description

The following figure shows the front view of the field bus interface module:

G-SE-0007822.1.gif-high.gif

 

1   Locking clip

2   Front view

3   Field bus connector

The following table gives the available reference:

Reference

Field Bus Interface Module Description

Color

TM5NCO1

CANopen interface module

White

TM5NS31

Sercos interface module

White

TM5NEIP1

EtherNet/IP interface

White

NOTE: The compatibilities of the field buses are described in the EcoStruxure Machine Expert Compatiblity and Migration - User Guide.

Interface Power Distribution Module (IPDM)

The following table gives the available reference:

Reference

IPDM Description

Color

TM5SPS3

Bus interface 24 Vdc power supply

Gray

The distribution of the power by the IPDM consists of two dedicated electrical circuits:

Designation:

Description:

24 Vdc Main power

24 Vdc power that serves the electronics of the bus Interface Module and generates independent power for the TM5 power bus that serves the expansion modules.

24 Vdc I/O power segment

The 24 Vdc power that serves:

othe expansion modules,

othe sensors and actuators connected to the expansion modules,

othe external devices connected to the Common Distribution Modules (CDM).

Terminal Block Description

The following table gives the available reference:

Reference

Terminal Block Description

Color

TM5ACTB12PS

24 Vdc, 12-pin terminal block for PDM, IPDM and Receiver electronic module

Gray

The following figure shows the terminal block assignments of the IPDM:

G-SE-0015114.1.gif-high.gif

 

(1)   24 Vdc Main power

(2)   24 Vdc I/O power segment