TM5 Power Distribution Description
Power distribution starts with the controller in the case of non-safety-related controllers, and otherwise starts with the remote/distributed interface modules in both safety-related and non-safety related systems.
The first (leftmost) component in the remote and distributed configurations of the TM5 System distributes power for the 24 Vdc I/O power segment and generates power for the TM5 power bus. There are other components that distribute power to create separate 24 Vdc I/O power segments, and others that distribute power and additionally generate supplemental power to the TM5 power bus.
The Interface Power Distribution Module (IPDM) of the Sercos III Bus Interface is the beginning of the power distribution for the distributed configuration.
NOTE:
oThe TM5SBET7 Transmitter module is the beginning of the power distribution for the TM7 power bus.
oThe TM5SBER2 Receiver module is the beginning of the power distribution for the remote configuration.
Where and when needed, Power Distribution Modules (PDM) could be added to:
oDivide the 24 Vdc I/O power segment into several separated 24 Vdc I/O power segments, or;
oDivide the 24 Vdc I/O power segment into several separated 24 Vdc I/O power segments and provide supplementary power to the TM5 power bus if required by your I/O configuration.
TM5SPS10FS Safety Power Distribution Module (SPDM)
Where and when needed, the TM5SPS10FS Safety Power Distribution Module (SPDM) can be added, in association with its dedicated, left-isolating TM5ACBM4FS safety-related bus base, and is a power source for specified non-safety-related I/O modules. The Safety Power Distribution Module (SPDM) supports the pre-defined safe state of poweroff (de-energized) to the I/O modules connected. As illustrated below, the TM5SPS10FS Safety Power Distribution Module (SPDM) is used to create an isolated group of non-safety related I/O modules.
NOTE: For the list of compatible non-safety-related I/O modules that you can connect to the TM5SPS10FS Safety Power Distribution Module (SPDM) and of the general rules/restrictions/limitations, refer to TM5SPS10FS Presentation and to the Modicon TM5/TM7 I/O Safety Modules Hardware Guide.
(1) Sercos III Bus Interface
(2) Safety-related I/O modules
(3) TM5SPS10FS Safety Power Distribution Module (SPDM)
(4) Non-safety-related I/O modules
(5) TM5 bus and electronic module power supply
(6) 24 Vdc I/O power segment of safety-related I/O modules
(7) 24 Vdc I/O power segment of non-safety-related I/O modules
IPDM Interface Power Distribution Module (IPDM)
SPDM Safety Power Distribution Module (SPDM): TM5SPS10FS
For more information on the wiring, refer to TM5SPS10FS Presentation.
For detailed information on the TM5ACBM4FS safety-related bus base, refer to TM5ACBM4FS Safety-Related System Bus Base.
Power Distribution of a Distributed/Remote Configuration
The figure shows the power distribution overview of a distributed/remote configuration:
(1) Sercos III Bus Interface
(2) Distributed expansions
(3) Sercos III bus cable
(4) TM5 power bus of the distributed configuration
(5...8) 24 Vdc I/O power segments
(9) Remote expansion
(10) Expansion bus cable (l <= 100 m / 328.1 ft)
(11) TM5 power bus of the remote configuration
(12) Safety Logic Controller TM5CSLC100FS/TM5CSLC200FS (red, for safety-related applications only)
IPDM Interface Power Distribution Module
PDM Power Distribution Module
SPDM Safety Power Distribution Module
TM5SBET1 Transmitter module
TM5SBER2 Receiver module
24 Vdc I/O Power Segment Description
Power is distributed to the inputs and outputs of the TM5 System through the 24 Vdc I/O power segment.
The following table gives the first and last devices of the 24 Vdc I/O power segment(s):
TM5 Configuration |
Segment Begin |
Segment End |
|
---|---|---|---|
First 24 Vdc I/O power segment |
The IPDM |
The last remote expansion module or the first PDM/SPDM (from left to right) of the configuration |
|
Second 24 Vdc I/O power segment |
The first PDM /SPDM (from left to right) of the configuration. |
The last expansion module or the second PDM/SPDM (from left to right) of the configuration. |
|
... |
... |
... |
|
Remote |
First 24 Vdc I/O power segment |
The Receiver module |
The last remote expansion module or the first PDM/SPDM (from left to right) of the configuration |
Second 24 Vdc I/O power segment |
The first PDM /SPDM (from left to right) of the configuration. |
The last expansion module or the second PDM/SPDM (from left to right) of the configuration. |
|
... |
... |
... |
A segment is a group of expansion modules that are supplied by the same power distribution module.
The power provided on the 24 Vdc I/O power segment is consumed by the 24 Vdc modules placed in this segment.
The reasons to build a new segment are:
oAn SPDM is required to de-energize a segment.
oThe first (leftmost) component in the remote and distributed configurations of theTM5 System distributes power for the 24 Vdc I/O power segment and generates power for the TM5 power bus.
oTo separate groups of modules. For example, a group of inputs separated from a group of outputs.
oTo provide power to the 24 Vdc I/O power segment (in the case that the power of the previous segment has been consumed by other I/O modules).
oTo provide supplementary power to the TM5 power bus.
The TM5 bus consists in two parts:
oTM5 data bus
oTM5 power bus
The TM5 power bus distributes the power to supply the electronics of the expansion modules of a remote or distributed configuration. If needed the power on the TM5 bus can be reinforced by adding specific PDMs/SPDMs depending on the reference.
The following table gives the first and last devices of the TM5 power bus:
TM5 Configuration |
Power Bus Begin |
Power Bus End |
---|---|---|
Remote |
The Receiver module |
The last remote expansion I/O or Transmitter module |
The IPDM |
The last distributed expansion I/O or Transmitter module |
NOTE: The TM5SBET1 transmitter module must be the last electronic module in either the local or remote TM5 configuration that you intend to extend.
Interface Power Distribution Module (IPDM)
The Interface Power Distribution Module (IPDM) is the connection of the Sercos III Bus Interface to the external 24 Vdc power supplies.
Among other things, the IPDM connects:
oDirectly the external power supply to the 24 Vdc I/O power segment.
oThe external power supply to the internal power supply that generates the power distributed on the TM5 power bus, which is derived from the 24 Vdc Main power connection.
The following table describes the parts powered by the 24 Vdc I/O power segment and the TM5 power bus:
Designation |
Description |
---|---|
24 Vdc I/O power segment |
Serves: othe distributed expansion modules, othe sensors and actuators connected to the distributed expansion modules, othe external devices connected to the Common Distribution Modules (CDM) of the distributed configuration. |
TM5 power bus |
Serves the electronic of the expansions (bus bases and electronic modules) of the distributed configuration. |
The TM5SBER2 integrates an electronic power supply that generates the power distributed by the TM5 power bus.
It also connects the external 24 Vdc power supply to the 24 Vdc I/O power segment.
The following table describes the parts powered by the 24 Vdc I/O power segment and the TM5 power bus:
Designation |
Description |
---|---|
24 Vdc I/O power segment |
Serves: othe remote expansion modules, othe sensors and actuators connected to the remote expansion modules, othe external devices connected to the Common Distribution Modules (CDM) of the remote configuration. |
TM5 power bus |
Serves the electronic of the expansions (bus bases and electronic modules). |
Power Distribution Module (PDM)
Depending of the TM5 configuration and the current consumed on either the TM5 power bus or the 24 Vdc I/O power segment(s), you may need to add PDMs to create another 24 Vdc power segment and/or supplement power to the electronic of the expansions via the TM5 power bus.
For more information refer also to TM5 Power Distribution Modules.
The following table describes the parts powered by the 24 Vdc I/O power segment and the TM5 power bus:
Designation |
Description |
---|---|
24 Vdc I/O power segment |
Serves: othe expansion modules of the segment determined by the PDM, othe sensors and actuators connected to the expansion modules of the segment determined by the PDM, othe external devices connected to the Common Distribution Modules (CDM) in the segment determined by the PDM. |
TM5 power bus (depends on PDM references) |
Serves the electronic of the expansions (bus bases and electronic modules) of the expanded configuration. |
Safety Power Distribution Module (SPDM)
Depending of the TM5 configuration and the current consumed on either the TM5 power bus or the 24 Vdc I/O power segment(s), you may need to add SPDMs to create another 24 Vdc power segment and/or supplement power to the electronic of the expansions via the TM5 power bus.
The following table describes the parts powered by the 24 Vdc I/O power segment and the TM5 power bus:
Designation |
Description |
---|---|
24 Vdc I/O power segment |
Serves: othe expansion modules of the segment determined by the PDM, othe sensors and actuators connected to the expansion modules of the segment determined by the PDM, othe external devices connected to the Common Distribution Modules (CDM) in the segment determined by the PDM. othe SPDM provides the option to remove power for the segment. |
TM5 power bus (depends on PDM references) |
Serves the electronic of the expansions (bus bases and electronic modules) of the expanded configuration. |
Supplying the 24 Vdc I/O Power Segment and the TM5 Power Bus
TM5 Power System, Power Distribution Description, Supplying the 24 Vdc I/O Power Segment and the TM5 Power Bus:
Equipment |
Maximum Current Distributed on the 24 Vdc I/O Power Segment |
Current Supplied to the TM5 Power Bus |
||
---|---|---|---|---|
Function |
Reference |
0...55 °C (32...131 °F) |
55...60 °C (131...140 °F) |
|
Receiver module |
TM5SBER2 |
10 A |
1156 mA |
750 mA |
PDM |
TM5SPS1 |
10 A |
No |
No |
TM5SPS1F |
6.3 A |
No |
No |
|
TM5SPS2 |
10 A |
1136 mA |
740 mA |
|
TM5SPS2F |
6.3 A |
1136 mA |
740 mA |
|
SPDM |
TM5SPS10FS |
10 A |
No |
No |
IPDM |
TM5SPS3 |
10 A |
750 mA |
500 mA |
The Safety Logic Controller TM5CSLC100FS/TM5CSLC200FS provides an integrated power supply.