The TM3 Modbus Serial Line bus coupler supports a web server, offering easy access to information such as configuration data, module status, I/O data, network statistics, and diagnostic information. All of this vital information is available using a simple web browser.
In addition the web server allows you to monitor this information, the bus coupler network and I/O remotely.
You can access the Web server with HTTPS (secure connections). HTTP (non secured connections) is not supported.
The Web server is accessible through the bus coupler USB port. You can use the pages of the Web server for setup of the network speed and control the I/O modules outputs as well as diagnostics and monitoring. These pages are ready to use with a Web browser. No configuration or programming is required.
Any PC providing a USB (host) port can connect to the Web server by using a Web browser.
The Web server can be accessed by the web browsers listed below:
oMicrosoft Internet Explorer (version ≥ 11)
oGoogle Chrome (version ≥ 71)
oMozilla Firefox (version ≥ 64)
oMicrosoft Edge (version ≥ 42)
The Web server allows you to monitor a bus coupler to perform various maintenance activities including modifications to outputs modules data and network speed configuration. Care must be taken to ensure that the immediate physical environment of the machine and process is in a state that will not present safety risks to people or property before exercising control remotely.
|
UNINTENDED EQUIPMENT OPERATION |
oDefine a secure password for the Web server, and do not allow unauthorized or otherwise unqualified personnel to use this feature. oEnsure that there is a local, competent, and qualified observer present when operating on the controller from a remote location. oYou must have a complete understanding of the application and the machine/process it is controlling before attempting to adjust data, stopping an application that is operating, or starting the controller remotely. oTake the precautions necessary to assure that you are operating on the intended controller by having clear, identifying documentation within the controller application and its remote connection. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
NOTE: The Web server must only be used by authorized and qualified personnel. A qualified person is one who has the skills and knowledge related to the construction and operation of the machine and the process controlled by the application and its installation, and has received safety training to recognize and avoid the hazards involved. No responsibility is assumed by Schneider Electric for any consequences arising out of the use of this feature.
You can manage the user accounts on the Web server on MAINTENANCE / User Accounts.
To access Web server, ensure that the rotary switches are in address setting location. For more information regarding address setting, please refer to the Modicon TM3 Bus Coupler - Hardware Guide, Setting the Serial Line Address.
By default, the user name is Administrator, and the password is Administrator. You must change the password at the first login.
|
UNAUTHORIZED DATA ACCESS |
oDo not expose the device or device network to public networks and the Internet as much as possible. oImmediately change the default password to a new secure password. oDo not distribute passwords to unauthorized or otherwise unqualified personnel. oRestrict access to unauthorized personnel. oUse additional security layers like VPN for remote access and install firewall mechanisms. oValidate the effectiveness of these measurements regularly and frequently. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
NOTE: A secure password is one that has not been shared or distributed to any unauthorized personnel and does not contain any personal or otherwise obvious information. Further, a mix of upper and lower case letters and numbers offer greater security. You should choose a password length of at least ten characters.
To reset the password:
Step |
Action |
---|---|
1 |
Connect to the bus coupler using the USB port. |
2 |
Open the browser. |
3 |
Enter the IP address 90.0.0.1. |
4 |
Move the position of any rotary switch to any other position. Result: ERR LED is flashing red. The Restore user accounts button is displayed. |
5 |
Click Restore user accounts. |
6 |
Move the position of the changed rotary switch to its previous position. Result: The Restore user accounts button is no longer displayed. |
The login page is the entry point to get authenticated by the Web server. The certificate must be validated. To access the website login page shown in the following illustration, type in your navigator the IP address 90.0.0.1. To login to the Web server, enter the user name and password and click Login.
The Web server contains the following pages:
oHOME
NOTE: The timeout session for each login is ten minutes. When you do not perform any action after you logged in, it redirects you to the login page if you click any button. You need to log in again with user name and password to access the web pages.
The HOME page displays the product details of TM3 bus coupler.
The Identification section of HOME page consists of:
Element |
Description |
---|---|
Vendor Name |
Vendor name of the bus coupler |
Product ID |
Product ID of the bus coupler |
Product Name |
Product name of the bus coupler |
Product Reference |
Product reference of the bus coupler |
Serial Number |
Serial number of the bus coupler |
Locate Device |
Click the button to locate the bus coupler. The LEDs of the bus coupler flash red for few seconds. |
The DIAGNOSTICS page shows the status of the bus coupler.
The DIAGNOSTICS page contains the following sub-pages:
oModbus Serial Line or Modbus TCP
The Identification section shows details about identification of the bus coupler:
Element |
Description |
---|---|
Vendor Name |
Vendor name of the bus coupler |
Product ID |
Product ID of the bus coupler |
Product Name |
Product name of the bus coupler |
Product Reference |
Product reference of the bus coupler |
Serial Number |
Serial number of the bus coupler |
The Status section shows details about the status of the bus coupler:
Element |
Description |
---|---|
Last Stop Cause |
Displays the cause of the last stop of the bus coupler. |
USB Port |
Displays whether a USB cable is connected to the bus coupler. |
Operating Mode |
Displays one of the following operating modes of the bus coupler: oIdle oModbus Serial oWeb interface oFirmware update in progress oTime Out |
Configuration Status |
Displays one of the following configuration status of the bus coupler: oNot Configured oConfigured |
DIAGNOSTICS / Modbus Serial Line
The Configuration section displays the status of Serial Line connection:
Element |
Description |
---|---|
Current Speed |
Transmission speed in baud rate. |
Slave Address |
Slave address of the bus coupler |
The Statistics section shows the current configuration of Serial Line connection:
Element |
Description |
---|---|
TX Messages |
Displays the number of Modbus messages transmitted through the Serial Line. |
RX Messages |
Displays the number of Modbus messages received through the Serial Line. |
Error Messages |
Displays the number of Modbus messages with frame errors received through the Serial Line. |
Reset |
Resets the Statistics values to zero. |
Refresh |
Refreshes the Statistics values. |
The CONFIGURATION page displays the I/O modules configuration imported from the TM3 Bus Coupler IO Configurator. The configuration file is an .SPF format.
Element |
Description |
---|---|
PROJECT toolbar |
|
New |
Read only button. |
Open |
Allows you to import the I/O modules configuration files generated by the TM3 Bus Coupler IO Configurator. Click Open to import the files. |
Save |
Read only button. |
CONFIGURATION toolbar |
|
Apply |
Allows you to apply the I/O modules configuration files on the TM3 bus coupler. If the configuration mismatch the hardware, an error message is generated. |
DEVICES toolbar |
Read only toolbar. |
The MONITORING page displays the expansion modules that are connected to the TM3 bus coupler.
MONITORING page without detected modules:
MONITORING page with modules and details:
1 Bus Monitoring
2 Selected module
3 Reconcile button
4 Module details
The MONITORING page shows and describes all the modules detected by the bus coupler and allows you to:
oSee the state of a selected module (running or not running) and the protocol used.
oRead the value of an input or output.
oForce a value to an output by clicking Force.
oIdentify a module by clicking Reconcile.
Element |
Description |
---|---|
Detect |
Allows you to detect the modules connected to the bus coupler. |
Take Bus Ownership Release Bus Ownership |
Reserves the bus to allow you to force the module outputs. You can click the button when the bus coupler is configured and not controlled by a controller. Result: You are notified that the I/O bus is controlled by the Web interface. You can edit the output values. Click Release Bus Ownership to release the control of the I/O bus. |
Module Details
The module details view provides the following data:
oModule name and description
oModule state
oFilter option to filter I/Os
oA list of its I/Os
This list of I/Os allows you to view a real-time value of an input and to write the value of an output.
The view has DISPLAY buttons to modify the format of the displayed values.
Output Forcing
1.When Take Bus Ownership is enabled, click a module to force its outputs.
2.Set the output values you wish to force for the module in the Prepared Values column of the list of its I/Os.
3.Click the Force button.
Result: A message is displayed.
4.Click I agree to validate the modifications and send them to the bus coupler.
Click I disagree to cancel the modifications.
As the modules are not identified automatically, click the Reconcile button to identify the modules.
The MAINTENANCE page allows you to view and edit the configuration of the bus coupler.
The MAINTENANCE page contains the following sub-pages:
Account Management
The sub-page allows you to define your login password to access the Web server:
Element |
Description |
---|---|
Account Management Select an account to edit it |
|
User Name |
List of the following user accounts: oAdministrator The Administrator account is configured with a predefined password (Administrator / Administrator). Modify the predefined password after the first connection. oOperator This account is disabled by default. oViewer This account is disabled by default. NOTE: Depending on your account, you have access to some web pages. See the table below for the accessible web pages. |
Enabled |
Selected if the account is enabled. |
Account Management Provide a new password for account |
|
Current Password |
Enter the current password of the user account. |
New Password |
Enter a password for the user account. NOTE: Minimum ten characters, maximum 32 characters and use a...z, A...Z, 0...9 alphanumeric characters. To reset the password, refer to Resetting the Password. |
Confirm New Password |
Enter the password again of the selected account. |
Apply |
Saves your new password. |
This table describes the accessible pages depending on the user account:
Web pages |
Sub pages |
Administrator |
Operator |
Viewer |
---|---|---|---|---|
HOME |
– |
✓ |
✓ |
✓ |
MONITORING |
– |
✓ |
✓ |
– |
DIAGNOSTICS |
Device |
✓ |
✓ |
✓ |
Modbus Serial Line |
✓ |
✓ |
✓ |
|
CONFIGURATION |
– |
✓ |
– |
– |
MAINTENANCE |
User Accounts |
✓ |
✓1 |
✓1 |
✓ |
– |
– |
||
System Log Files |
✓ |
✓ |
– |
|
Modbus Serial Line |
✓ |
– |
– |
|
(1) You can only modify your user account. |
System Use Notification
The sub-page allows you to define a System Use Notification message which is displayed to users at log-in:
Element |
Description |
---|---|
System Use Notification |
|
Enabled |
When selected, you can define a message that is displayed at log-in. |
Message |
Displays the message defined. |
Reset |
Reset to default message. |
Apply |
Applies your changes. |
The Firmware sub-page shows the firmware version of the TM3 bus coupler and allows you to update its firmware:
Element |
Description |
---|---|
Current Firmware |
|
Firmware |
Firmware version |
Web interface |
Web server version |
Firmware Update Select a new firmware version |
|
Select |
Allows you to select the new firmware file for the bus coupler. |
Apply |
Applies the new firmware. |
Cancel |
Cancels firmware modifications. |
NOTE: You cannot update the firmware when the TM3 bus coupler cyclically exchanges data with the logic/motion controller. To make sure the bus coupler is not exchanging data, see MONITORING.
To update the bus coupler firmware:
Step |
Action |
---|---|
1 |
Remove power from the bus coupler. |
2 |
Ensure rotary switches are in address setting position e.g TENS to 0, ONES to 1. |
3 |
Connect USB cable to PC then to bus coupler. |
4 |
Apply power to the bus coupler. |
5 |
Log into the Web server as Administrator. |
6 |
Verify in the MONITORING page that the bus coupler is not exchanging data with the controller. |
7 |
Click MAINTENANCE / Firmware. |
8 |
Click Select then select the firmware file. Result: A confirmation window is displayed. |
9 |
Click I agree. Result: At the end of the download and verification of the file, a confirmation window is displayed. |
10 |
Click Yes to close the confirmation window then click Apply. Result: At the end of the firmware update, a message is displayed to inform you whether the firmware update is completed successfully. |
MAINTENANCE / Modules Firmware
The Modules Firmware sub-page shows the firmware version of the modules configured and allows you to update its firmware:
Element |
Description |
---|---|
Modules Firmware Overview |
|
Slot |
Slot number of the module |
Reference |
Reference of the module |
Current Firmware |
Firmware version of the module |
Modules Firmware Management Select a new firmware version |
|
Select |
Allows you to select the new firmware file for the module. NOTE: You can select only a single firmware file. All modules on the bus corresponding to the selected firmware are updated. |
Apply |
Allows you to apply the new firmware. |
NOTE: You cannot update the firmware when the TM3 bus coupler cyclically exchanges data with the logic/motion controller. To make sure the bus coupler is not exchanging data, see MONITORING.
To update the module firmware:
Step |
Action |
|
---|---|---|
1 |
Remove power from the bus coupler. |
|
2 |
Connect the USB cable. |
|
3 |
Apply power to the bus coupler. |
|
4 |
Log into the Web server. |
|
5 |
Verify in the MONITORING page that the bus coupler is not exchanging data with the controller. |
|
6 |
Click MAINTENANCE / Modules Firmware. |
|
7 |
Click Select then select the firmware file. Result: The firmware file is selected. |
|
8 |
Click Apply. Result: A confirmation window is displayed. |
|
9 |
Click I agree. Result: A restart window is displayed. |
|
10 |
Click Yes. Result: The file is verified and downloaded. Thereafter, a confirmation window is displayed. The TM3 bus coupler reboots and a confirmation window is displayed. |
Click No. Result: The firmware update is canceled. |
MAINTENANCE / System Log Files
The System Log Files sub-page lists the log files. Some of the information in the log files comes from internal interactions of the firmware and is intended to be used by Schneider Electric Technical Support:
Element |
Description |
---|---|
Log Files Select one or more log files to download |
|
Select |
Allows you to select one or more log files. |
Name |
Shows the list of the log files. |
Size |
Displays the size of the log files. |
Download |
Allows you to download the log files. |
MAINTENANCE / Modbus Serial Line
The Modbus Serial Line sub-page allows you to change the network settings:
Element |
Description |
---|---|
Configuration |
|
Speed (baud) |
Allows you to set the baud rate. You can also set the baud rate using the rotary switch. Refer to Modicon TM3 Bus Coupler Hardware Guide. |
Slave Address |
Displays the Slave Address value for your device. |
Parity |
Used for error detection. |
Data bits |
Displays the number of bits for transmitting data. |
Stop bits |
Displays the number of stop bits. |
Apply |
Saves the configuration settings. NOTE: Upon confirmation, the bus coupler is automatically reset and the new speed is applied. |
Cancel |
Cancels configuration modifications. |
Modbus Serial Data Consistency |
|
Enabled |
Allows an internal copy of the input data registers (3000-3499 or 13000-13499) to be kept since the first read request is received until the second read request is received OR until the monitoring timeout is elapsed. Is enabled by default when the I/O modules configuration need more than 124 words to read the data of the input. |
Cancel |
Cancels the configuration settings. |
Apply |
Saves the configuration settings. |