Registers in Manufacturer Zone

Input Registers

The following table shows register mapping for expansion module input value. Note this is for backward compatibility purposes with legacy products and application:

Register

Function

Description

0

Not used

-

1

Input value of first expansion module with inputs

Varies depending on module

...

-

-

99

-

-

Output Registers

The following table shows register mapping for expansion module output value. Note this is for backward compatibility purposes with legacy products and application:

Register

Function

Description

100

Not used

-

101

Output value of first expansion module with outputs

Varies depending on module

...

-

-

199

-

-

Diagnostics Registers

Diagnostic registers manage alert and alarm conditions. There are diagnostics registers dedicated for configuration errors, IO module errors, and communication errors among others. Refer to status diagnostic table.

Management Registers

The following table shows the bus coupler module management registers:

Registers

Functions

1000 - 1004

Reserved registers

1005

Reset expansion bus. This function is used to update the new expansion module I/O parameters.

NOTE: All outputs are set to zero when the bus is reset.

1006 - 1007

Reserved registers

1009

Fieldbus timeout counter

1010 - 1049

Reserved registers

Managing the Serial Line Connection

The following table shows the serial line connection management registers:

Registers

Function

1050

Slave serial line address

1051

Baud rate

1052

1053

Parity (Default Even - 2)

1054

Mode (RTU - 0)

1055 - 1099

Reserved registers

NOTE: This is for information only. Modifying the values has no impact on the configuration.

Bus Coupler and Module Description Registers

The following table shows the registers supported by TM3 bus coupler for expansion modules:

Register

Access

Function

1100

RO

TM3 bus coupler product code

1101

RO

TM3 bus coupler software version

1102

RO

Type of expansion module 1

1103

RO

Type of expansion module 2

1104

RO

Type of expansion module 3

1105

RO

Type of expansion module 4

1106

RO

Type of expansion module 5

1107

RO

Type of expansion module 6

1108

RO

Type of expansion module 7

1109

RO

Type of expansion module 8

1110

RO

Type of expansion module 9

1111

RO

Type of expansion module 10

1112

RO

Type of expansion module 11

1113

RO

Type of expansion module 12

1114

RO

Type of expansion module 13

1115

RO

Type of expansion module 14