This section provides a description of the characteristics of the TM3XREC1 module.
See also Environmental Characteristics.
|
FIRE HAZARD |
oUse only the correct wire sizes for the maximum current capacity of the I/O channels and power supplies. |
Failure to follow these instructions will result in death or serious injury. |
|
UNINTENDED EQUIPMENT OPERATION |
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The following diagrams show the dimensions for the TM3XREC1 expansion module:
Characteristics |
Value |
|
---|---|---|
Function |
Associated with the transmitter forms the remote I/O expansion. |
|
Connector type |
RJ45 |
|
Communication type |
RS485 |
|
Power dissipation |
1W max. |
|
Receiver module |
Current draw on 24 Vdc power supply for the receiver module |
40 mA |
The current consumption on 24 Vdc power supply for the internal bus |
1A max. (with the max. number of TM3 expansion modules). |
|
Power supplied available for connected inputs and outputs modules. |
Current draw on 5 Vdc internal bus |
560 mA max. |
Current draw on 24 Vdc internal bus |
560 mA max. |
|
Cable type and length |
For more information, refer to Cables. |
|
Weight |
75 g (2.64 oz) |