The range of analog electronic modules includes:
• Analog input electronic modules
• Analog temperature input electronic modules
• Analog output electronic modules
The TM5 analog I/O electronic modules need to be associated with a bus base and a terminal block. Every analog electronic module channel has a status LED.
Analog Input Electronic Module Features
Analog input electronic modules convert measured values (voltages, currents) into numeric values, which can be processed by the controller.
Each channel in an electronic module is capable of converting either current or voltage signals. There are different terminal connection points for each type of signal. Since current and voltage require different adjustment values, it is also necessary to configure the desired type of input signal:
o-10...+10 Vdc voltage signal (default).
o0...20 mA current signal.
o4...20 mA current signal.
The following table shows the analog input electronic modules features:
Reference |
Number of Channels |
Digital Converter Resolution |
Voltage/Current |
---|---|---|---|
2 |
12 bit + sign 12 bit |
-10...+10 Vdc 0...20 mA/4...20 mA |
|
4 |
12 bit + sign 12 bit |
-10...+10 Vdc 0...20 mA/4...20 mA |
|
2 |
15 bit + sign 15 bit |
-10...+10 Vdc 0...20 mA |
|
4 |
15 bit + sign 15 bit |
-10...+10 Vdc 0...20 mA |
Analog Temperature Electronic Module Features
Temperature measurement values are converted into numeric values which can be processed by the controller using temperature electronic modules. For temperature measurements, the temperature electronic module returns the measured value in 0.1°C steps.
The step value 0.1°C (0.18°F) is supported as standard by all temperature electronic modules.
The following table shows the analog temperature input electronic modules features:
Reference |
Number of Channels |
Digital Converter Resolution |
Sonde Type |
---|---|---|---|
2 |
16 bit |
PT100/1000 |
|
4 |
16 bit |
PT100/1000 |
|
2 |
16 bit |
Thermocouple J, K, N, S, B, R and 1 µV/bit, 2 µV/bit |
|
6 |
16 bit |
Thermocouple J, K, N, S, B, R and 1 µV/bit, 2 µV/bit |
Analog Strain Gauge Input Electronic Module Features
The TM5SEAISG is an analog module which allows to convert the output of a 4-wire or 6-wire full-bridge strain gauge to a numeric value.
The following table shows the strain gauge input electronic module features:
Reference |
Number of Channels |
Digital Converter Resolution |
Sensor Type |
---|---|---|---|
1 |
24 bit |
Full-bridge strain gauge |
Analog Output Electronic Module Features
Analog output electronic modules convert controller internal numeric values into voltages or currents.
The following table shows the analog output electronic modules features: