TM7 Expansion Modules General Description
TM5 EtherNet/IP Fieldbus Interface is compatible with TM7 Expansion modules via the TM5 data transmitter electronic module (TM5SBET7).
The range of expansion I/O includes:
oTM7 Digital I/O blocks
oTM7 Analog I/O blocks
oTM7 Power distribution blocks
Digital or analog input blocks convert measured values (voltages, currents) into numerical values which can be processed by the controller.
Digital or analog output blocks convert controller internal numerical values into voltages or currents.
Analog temperature blocks convert the temperature measurement values into number values which can be processed by the controller. For temperature measurements, the temperature block returns the measured value using 0.1 °C (0.18 °F) steps.
The Power Distribution Blocks PDB are used to manage the power supply for the various I/O blocks. The PDB feeds the TM7 power bus.
NOTE: The TM7 I/O blocks are associated with power cables, TM7 bus cables and I/O cables.
This table lists the digital blocks:
|
Reference |
Number of Channels |
Voltage/Current |
|---|---|---|
|
8 inputs |
24 Vdc / 7 mA |
|
|
16 inputs |
24 Vdc / 7 mA |
|
|
16 inputs |
24 Vdc / 7 mA |
|
|
8 outputs |
24 Vdc / 2 A |
|
|
8 inputs 8 outputs |
24 Vdc / 4.4 mA 24 Vdc / 0.5 A |
|
|
16 inputs 16 outputs |
24 Vdc / 4.4 mA 24 Vdc / 0.5 A |
|
|
16 inputs 16 outputs |
24 Vdc / 4.4 mA 24 Vdc / 0.5 A |
|
|
1. I/O is individually configurable as either input or output. |
||
This table lists the analog blocks:
|
Reference |
Number of Channels |
Voltage/Current |
|---|---|---|
|
4 inputs |
-10...+10 Vdc |
|
|
4 inputs |
0...20 mA |
|
|
4 outputs |
-10...+10 Vdc |
|
|
4 outputs |
0...20 mA |
|
|
2 inputs 2 outputs |
-10...+10 Vdc -10...+10 Vdc |
|
|
2 inputs 2 outputs |
0...20 mA 0...20 mA |
This table lists the analog temperature input blocks:
|
Reference |
Number of Channels |
Sensor Type |
|---|---|---|
|
4 inputs |
PT100/1000 KTY10-6/84-130 |
|
|
4 inputs |
Thermocouple J,K,S |
This table lists the power distribution block described in this programming guide:
|
Reference |
Description |
|---|---|
|
TM7 Power Distribution Block |
Match Software and Hardware Configuration
The I/O that may be embedded in your controller is independent of the I/O that you may have added in the form of I/O expansion. It is important that the logical I/O configuration within your program matches the physical I/O configuration of your installation. If you add or remove any physical I/O to or from the I/O expansion bus or, depending on the controller reference, to or from the controller (in the form of cartridges), then you must update your application configuration. This is also true for any field bus devices you may have in your installation. Otherwise, there is the potential that the expansion bus or field bus no longer function while the embedded I/O that may be present in your controller continues to operate.
|
|
|
UNINTENDED EQUIPMENT OPERATION |
|
Update the configuration of your program each time you add or delete any type of I/O expansions on your I/O bus, or you add or delete any devices on your field bus. |
|
Failure to follow these instructions can result in death, serious injury, or equipment damage. |