Warm Start

Overview

A warm start is the starting method used for a re-start of the function block following a temporary interruption (upon a falling edge on i_xStartOperation), an error-stop or an emergency stop without de-activation of the application function block. The warm start mode according to the input i_etStartMode is applied.

The previous context is preserved (touch probe positions captured inside the buffer) and considered for the restart of the movement. Thus, in operating modes ContinuousWithCorrection and CutOnTouchProbe the application can resume using valid positions from the buffer.

Warm Start Modes

Three warm start modes are available depending on the application requirements. For each warm start mode, certain conditions must be fulfilled. The warm start mode is selected with the input i_etStartMode.

Warm start modes

Description

MoveToRestPosition

The MoveToRestPosition mode is the only warm start that can be applied to a moving master axis.

The MoveToRestPosition mode can be used if the warm start modes MoveToCurvePosition and ContinueWithOffsetCurve are not applicable. As initial step, the slave axis is moved to the rest position.

MoveToCurvePosition

ContinueWithOffsetCurve

These warm start modes can only be executed if the master axis is not moving. Otherwise an error message is created.

These warm start modes are mainly used when there is a mechanical constraint between master axis and slave axis during the synchronization phase (such as a blade cutting into a metal sheet). In case of unintentional de-coupling of the master axis from the slave axis during the synchronization phase (for example, emergency stop), the slave axis can be re-coupled with the master axis according to different conditions.

Warm Start Mode MoveToRestPosition

The MoveToRestPosition mode is the only warm start mode that can be applied to a moving master axis.

Upon a rising edge at the input i_xStartOperation, the following process is initiated:

  1. The slave axis is moved to the rest position. The output q_xStartPosReached indicates that the warm start position has been reached. Thus, the master axis can start the movement.

  2. The slave axis is coupled to the master axis.

  3. The next process cycle starts, depending on the operating mode.

Warm Start Mode MoveToCurvePosition

With the MoveToCurvePosition warm start mode, the slave axis returns to the position on the loaded curve corresponding to the position of the master axis.

The master axis must remain in the PLCopen state standstill until the slave axis has reached the position on the curve. If the master axis is moving or started before the slave axis has reached the position on the curve, the error MasterAxisIsNotStandstill is created.

Upon a rising edge at the input i_xStartOperation, the following process is initiated:

  1. The slave axis returns to the position on the curve.

  2. The interrupted process cycle is continued as soon as the master axis has been restarted.

The output q_xStartPosReached indicates that the slave axis has reached the position on the curve and the master axis can start the movement. If the slave axis leaves this position, the output q_xStartPosReached is set to FALSE.

Warm Start Mode ContinueWithOffsetCurve

The master axis must remain in the PLCopen state standstill until the slave axis has reached the position on the curve. If the master axis is moving or started before the slave axis has reached the position on the curve, the error MasterAxisIsNotStandstill is created. The process is different, depending on whether the master axis is inside the synchronous phase.

Scenario 1: The slave axis is inside the synchronous phase:

Upon a rising edge at the input i_xStartOperation, the following process is initiated:

  1. The output q_xStartPosReached is set to TRUE.

  2. The slave axis remains in the position offset to the curve during the synchronous phase.

  3. After the synchronous phase, the slave axis returns back to the position on the curve.

  4. The interrupted process cycle is continued as soon as the master axis is restarted.

NOTE: The total working area (including overshoot after synchronous phase) of the axis depends on its parameterization. In order to help avoid mechanical damage by exceeding a defined limited working area, it is a good practice to limit movement by incorporating limit switches in your design to stop the axis if need be.

Scenario 2: The slave axis is outside the synchronous phase:

Upon a rising edge at the input i_xStartOperation, the following process is initiated:

  1. The slave axis returns to the position on the curve.

    The output q_xStartPosReached indicates that the slave axis has reached the position on the curve and the master axis can start the movemement. If the slave axis leaves this position, the output q_xStartPosReached is set to FALSE.

  2. The interrupted process cycle is continued as soon as the master axis is restarted.