|
Type: |
Method |
|
Available as of: |
V2.11.0.0 |
|
Versions: |
Current version |
This chapter provides information on:
It is either possible to start the tuning from scratch or start with the present tuning values. When no tuning was done so far and RestartTuning is called with i_xResetTuningData = FALSE, the initial tuning values are used.
A full tuning is advised when the payload was changed significantly or when the parameters of the trajectory were changed.
The restart with the present values can be used, for example, in case the tuning was transferred to another robot of the same line.
|
Input |
Data type |
Description |
|---|---|---|
|
i_xResetTuningData |
BOOL |
TRUE: Restart the tuning. Start from scratch with initial values. FALSE: Restart the tuning. Use the present tuning values as start. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General, library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to a diagnostic message. |
|
|
q_etDiagExt |
POU-specific output for the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
Ok |
0 |
Successful |
|
ExecutionAborted |
FastMoveNotEnabled |
113 |
The FastMove functionality is not enabled. |
|
ExecutionAborted |
FastMoveTuningNotEnabled |
114 |
The FastMove tuning is not enabled. |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Successful |
The call of the method was successful.
|
Enumeration name: |
FastMoveNotEnabled |
|
Enumeration value: |
113 |
|
Description: |
The FastMove functionality is not enabled. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The call of the method was not successful. |
The FastMove functionality is not enabled |
Ensure that the method IF_FastMove.Configure was called successfully before calling RestartTuning. |
|
Enumeration name: |
FastMoveTuningNotEnabled |
|
Enumeration value: |
114 |
|
Description: |
The FastMove tuning is not enabled. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The call of the method was not successful. |
The tuning functionality is not enabled |
Ensure that the method IF_FastMove.Configure was called successfully before calling RestartTuning and that i_xUseTuning was set to TRUE. |