If you use the Lexium 62 Drive System in accordance with UL or CSA standards, you must additionally, aside from the installation requirements stated in the present document, meet the following conditions:
Install the “open type equipment” Lexium 62 Drive System at a maximum surrounding air temperature of 40 °C / 55 °C with derating.
Connect the Lexium 62 Drive System only to a grounded wye source (maximum 480Y/277V).
Install the Lexium 62 Drive System only in a Pollution Degree 2 environment.
According to UL 61800-5-1 rules, direct measurement of motor over-temperature is required. Therefore, connect the temperature sensor of the motor to connection CN8 or CN10, depending on the drive reference, whether it be a Single Drive whereas the connection is on CN8, or a Double Drive whereas the connections are on CN8 and CN10; one sensor respectively on each connector. For further information, refer to Electrical Connection - Lexium 62 Servo Drives.
To protect the Lexium 62 Power Supply, use a Class J fuse according to UL 248 with a maximum fuse rating of 50 A / 600 Vac, suitable for use on a circuit capable of delivering up to 50 kA rms symmetrical /480 Vac maximum when protected by Class J fuses sized at maximum 125% percent of the input current rating of the AC/DC converter.
Use an isolating 24 Vdc rated (maximum 42.4 V peak) power supply for control circuits.
Integral solid-state short circuit protection does not provide branch circuit protection. Branch circuit protection must be provided in accordance with the National Electrical Code and any additional local codes, or the equivalent.
Only connect the Lexium 62 Drive System to a mains supply network not exceeding the non-operational case of SCCR (Short Circuit Current Rating) from following table, or take appropriate measures according to UL 508 A SB4 in the supply (feeder) circuit of the control cabinet to limit the short circuit current to a value below the least SCCR of those devices you are using from the following table.
| DANGER | |
|---|---|
|
Lexium 62 Drive System |
References |
SCCR, with line choke |
SCCR, without line choke |
|---|---|---|---|
|
Lexium 62 Power Supply |
LXM62P |
50 kA |
5 kA |
|
Lexium 62 Servo Drive |
LXM62D |
50 kA |
5 kA |
|
Lexium 62 DC Link Support Module |
LXM62LS |
50 kA |
5 kA |
According to CSA 22.2 No.14, only a short circuit current rating of 5 kA is permissible.
For the wiring of the Lexium 62 Power Supply and Lexium 62 Servo Drive (for LXM62DD and LXM62DU), use at least 60 °C (140 °F) copper conductors.
For the wiring of the LXM62DC Lexium 62 Servo Drive, use 75 °C (167 °F) copper conductors.
Choose the cross-section according to the load of the system and selected overload protection in your application.
Consider the applicable cross section for the terminal blocks according to following tables:
For Lexium 62 Power Supply
|
Connection |
Torque [Nm] / [lbf in] |
Connection cross section [mm²] / [AWG](1) |
|---|---|---|
|
CN1 |
2.5 / 22 |
N/A |
|
CN5 |
N/A |
0.5...16 / 20...6 |
|
CN6 |
N/A |
0.75...16 / 18...6 |
|
CN7 |
N/A |
0.2...6 / 24...10 |
|
CN4 |
N/A |
0.5...1.5 / 20...16 |
|
(1) To protect the Lexium 62 Power Supply, use a Class J fuse according to UL 248 with a maximum fuse rating of 50 A / 600 Vac. |
||
For Lexium 62 Servo Drive
|
Connection |
Drive references |
Torque [Nm] / [lbf in] |
Connection cross section [mm²] / [AWG] |
|---|---|---|---|
|
CN1 |
- |
2.5 / 22 |
N/A |
|
CN8 / CN10 |
LXM62DD LXM62DU |
N/A |
0.2...6 / 24...10 |
|
CN8_1 |
LXM62DC |
N/A |
0.2...1.5 / 24...16 |
|
CN8_2 |
N/A |
4...6 / 12...10 |
|
|
CN5 |
- |
N/A |
0.2...1.5 / 24...16 |
|
CN4 |
N/A |
0.2...1.5 / 24...16 |
|
|
CN6 |
N/A |
0.2...1.5 / 24...16 |
Verify whether the screws of the wiring bus (CN1) have been tightened with 2.5 Nm (22 lbf in).
Only use motor cables approved by Schneider Electric that comply with the requirements of NFPA 79.
Before using wiring with Lexium 62 DC Link Terminal, observe the Cable selection guidelines for wiring with Lexium 62 DC link terminal.