The TM5SPS3 Interface Power Distribution Module (IPDM) consists of two dedicated electrical circuits:
a 24 Vdc main power that serves the electronics of the Sercos III Bus Interface module and generates independent power for the TM5 power bus that serves the expansion modules.
the expansion modules,
the sensors and actuators connected to the expansion modules,
the external devices connected to the Common Distribution Modules (CDM)
The table below provides the main characteristics of the TM5SPS3 Interface Power Distribution Module (IPDM):
Main Characteristics |
|
---|---|
Maximum current provided on 24 Vdc I/O power segment |
10000 mA |
TM5 power bus generated |
750 mA |
The following figure and table provide the references to create a TM5 Sercos III Bus Interface with the TM5SPS3 IPDM:
Number |
Reference |
Description |
Color |
---|---|---|---|
1 |
TM5ACBN1 |
Bus base for Sercos III Bus Interface module and Interface Power Distribution Module (IPDM) |
White |
2 |
TM5NS31 |
White |
|
3 |
TM5SPS3 |
Grey |
|
4 |
TM5ACTB12PS |
Grey |
The following figure and table provide the TM5SPS3 IPDM status LEDs:
LED |
Color |
Status |
Description |
---|---|---|---|
r |
Green |
Off |
Module supply not connected |
Single flash |
Reset status |
||
Flashing |
TM5 expansion bus in preoperational status |
||
On |
RUN status |
||
e |
Red |
Off |
No error detected or module supply not connected. |
Double flash |
Indicates one of the following conditions:
|
||
e+r |
Steady red/single green flash |
Invalid firmware |
|
l |
Red |
Off |
The TM5 Interface Power Distribution Module (IPDM) supply is within the valid range. |
On |
The TM5 Interface Power Distribution Module (IPDM) supply is insufficient. |