Characteristic |
Unit |
Value |
---|---|---|
Class as per IEC 60721-3-3 |
- |
3K3, 3Z12, 3Z2, 3B2, 3C1 |
Ambient temperature1) (no icing, non-condensing) |
°C (°F) |
-20 ... 40 (-4 ... 104) |
Ambient temperature with current derating of 1% per °C (per 1.8 °F)(1) |
°C (°F) |
40 ... 60 (104 ... 140) |
Relative humidity (non-condensing) |
% |
5 ... 85 |
Installation altitude(2) |
m (ft) |
<1000 (<3281) |
Installation altitude with current reduction of 1% per 100 m (328 ft) at an altitude of more than 1000 m (3281 ft)(2) |
m (ft) |
1000 ... 3000 (3281 ... 9843) |
(1) Limit values with flanged motor. See Performance Data for the conditions. (2) The installation altitude is defined in terms of altitude above mean sea level. |
The environment during transportation and storage must be dry and free from dust.
The storage time is primarily limited by the service life of the lubricants in the bearings. Do not store the product for more than 36 months and periodically operate the motor.
If the holding brake is not used for an extended period of time, parts of the holding brake may corrode. Corrosion reduces the holding torque. See Inspecting/Breaking In the Holding Brake.
Characteristic |
Unit |
Value |
---|---|---|
Temperature |
°C (°F) |
-40 ... 70 (-40 ... 158) |
Relative humidity (non-condensing) |
% |
≤75 |
Set of class combinations as per IEC 60721-3-2 |
IE 21 |
For SH3040 ... SH3140
Characteristic |
Value |
---|---|
Vibration, sinusoidal |
Type test with 10 runs as per IEC 60068-2-6 0.15 mm (10 ... 60 Hz) 20 m/s2 (60 ... 500 Hz) |
Shock, semi-sinusoidal |
Type test with 3 shocks in each direction as per IEC 60068-2-27 150 m/s2 (11 ms) |
For SH3205
Characteristic |
Value |
---|---|
Vibration, sinusoidal |
Type test with 10 runs as per IEC 60068-2-6 0.35 mm (10 ... 60 Hz) 50 m/s2 (60 ... 150 Hz) |
Continuous shock |
Type test with 3 shocks in each direction as per IEC 60068-2-29 200 m/s2 (6 ms) |
The motor has been tested for compatibility with many known substances and with the latest available knowledge. Nonetheless, you must perform a compatibility test prior to using a foreign substance.
Degree of protection as per IEC 60034-5.
Characteristic |
Value |
---|---|
Degree of protection of shaft bushing(1) without shaft sealing ring Degree of protection of shaft bushing(1) with shaft sealing ring |
IP54 IP65 |
Degree of protection of motor housing without connected compressed air Degree of protection of motor housing with connected compressed air |
IP65 IP67 |
(1) In the case of mounting position IM V3 (drive shaft vertical, shaft end up), the motor only has degree of protection IP50. The degree of protection only relates to the motor itself, not to mounted components such as, for example, a gearbox. |
The motors can be equipped with an optional shaft sealing ring. With a shaft sealing ring, they have degree of protection IP65. The shaft sealing ring limits the maximum speed of rotation to 6000 rpm.
Note the following:
The shaft sealing ring is factory-pre-lubricated.
If the seals run dry, this increases friction and greatly reduces the service life of the sealing rings.