The enumeration ET_Result contains the possible values that indicate the result of operations executed by the function block.
Name |
Data type |
Value |
Description |
---|---|---|---|
If q_xError of a function block is FALSE, the following status message is shown. |
|||
UDINT |
0 |
Operation completed successfully. |
|
UDINT |
2 |
The function block is disabled. |
|
UDINT |
3 |
Ongoing disabling process of the function block (only set by FB_SqlDbRequest). |
|
UDINT |
4 |
The connection to the SQL Gateway is successfully established. |
|
UDINT |
5 |
The client is connecting to the SQL Gateway. |
|
UDINT |
6 |
SQL request is currently proceeding |
|
If q_xError of a function block is TRUE, one of the following status messages is shown. |
|||
UDINT |
1 |
The TCP operation was not completed successfully. General TCP issue, refer to the TcpUdpCommunication Library Guide. |
|
UDINT |
26 |
The given IP address is not valid. |
|
UDINT |
28 |
The client is not connected to the TCP server. Verify that the SQL Gateway is installed and running within the specified IP address and port. |
|
UDINT |
41 |
Remote system is not available or is not answering the request. Verify that the SQL Gateway is installed and running within the specified IP address and port. |
|
UDINT |
56 |
The default certificate of the controller could not be found in the certificate store of the controller. |
|
UDINT |
58 |
Internal error detected while initializing the TLS context. Up to 10 different TLS contexts can be open at the same time. Ensure that not more than 10 TCP sockets using TLS are open at the same time. |
|
UDINT |
61 |
DbConnectionName is empty (Null). Element wsDbConnectionName from input iq_stConnSettings or iq_stExtendedConnSettings is blank. |
|
UDINT |
63 |
User buffer is insufficient for returning data. Matching the returning numbers of rows and columns with the settings in the global parameter list, you can find the minimum settings at q_uiRetNumOfRows (q_uiRetNumOfColumns) of FB_SqlDbRead or FB_SqlDbRequest (read) after each execution. |
|
UDINT |
64 |
A former request is currently being processed. Another instance with the same input for iq_stConnSettings is currently executed (output q_xBusy = TRUE) or with the same input iq_stExtendedConnSettings is currently active (output q_xActive = TRUE). |
|
UDINT |
65 |
Controller received an invalid message from the SQL Gateway. Contact your local Schneider Electric support. |
|
UDINT |
66 |
Function block operation timeout expired. Verify the setting of the input iq_stConnSettings.timSqlTimeout or iq_stExtendedConnSetting.timSqlTimeout (timSqlConnectionTimeout). Depending on the system configuration, the default value must be increased. |
|
UDINT |
67 |
Transaction number mismatch. Contact your local Schneider Electric support. |
|
UDINT |
68 |
Transmission number mismatch. Contact your local Schneider Electric support. |
|
UDINT |
69 |
TcpUdp client connection already occupied with another service. Verify that no other instance of TCPUDP.FB_TCPClient inside your application occupies the connection. |
|
UDINT |
70 |
Method Shutdown or Close from TcpUdp client not successful. TCP connection issue. Restart your controller. |
|
UDINT |
71 |
The function block FB_SqlDbGetData does not provide any data. The SQL request was executed successfully but no data returned. Verify that the assigned database contains data. |
|
UDINT |
72 |
TcpUdp client system is not ready to receive or transmit data. TCP connection issue. Restart your controller. |
|
UDINT |
73 |
Timeout value is invalid. It must be greater than 0 s. |
|
UDINT |
80 |
The given port number is equal to zero. |
|
UDINT |
81 |
The input i_uiNumOfWstrings is less than 1 or greater than GPL.Gc_uiMaxRequest. Verify the i_uiNumOfWstrings input. At least one WSTRING is required. Also verify that the given number is greater than the limit GPL.Gc_uiMaxRequest (GPL). |
|
UDINT |
82 |
Empty request string or invalid reference (NULL). Verify the i_refRequestWstring input. The first WSTRING (i_refRequestWstring[1]) must contain any character. Verify that if the input is assigned. |
|
UDINT |
83 |
Invalid user data reference (NULL). Verify that the i_refUserData input is assigned. |
|
UDINT |
84 |
Input i_etSqlRequest not equal to Read (0) or Write (1). |
|
UDINT |
85 |
GPL.Gc_uiMaxRows is out of range. Verify the settings of Global Parameter List. |
|
UDINT |
86 |
GPL.Gc_uiMaxColumns is out of range. Verify the settings of Global Parameter List. |
|
UDINT |
87 |
GPL.Gc_uiTableWstringLength is out of range. Verify the settings of Global Parameter List. |
|
UDINT |
88 |
GPL.Gc_uiRequestWstringLength is out of range. Verify the settings of Global Parameter List. |
|
UDINT |
89 |
GPL.Gc_uiMaxRequest is out of range. Verify the settings of Global Parameter List. |
|
UDINT |
91 |
GPL.Gc_uiRecBufferLength is out of range. Verify the settings of Global Parameter List. |
|
UDINT |
92 |
GPL.Gc_uiSendBufferLength is out of range. Verify the settings of Global Parameter List. |
|
UDINT |
100 |
SQL Gateway connection name does not exist. Verify available database connections from SQL Gateway console. |
|
UDINT |
101 |
SQL Gateway connection configuration does not match. Execute Test Database Connection from SQL Gateway console. |
|
UDINT |
102 |
SQL Gateway connection to the database does not work. Execute Test Database Connection from SQL Gateway console. |
|
UDINT |
120 |
Protocol error between SQL library and gateway detected. Contact your local Schneider Electric support. |
|
UDINT |
150 |
Execution of the SQL request not successful. Verify i_refRequestWString input according to the required SQL syntax. Refer to SQL server manual. |
|
UDINT |
151 |
SQL Gateway does not provide an answer. Verify that the addressed database contains any data with an additional application. |
|
UDINT |
170 |
SQL Gateway license issue. Open the License Manager to verify that is valid. |
|
UDINT |
199 |
SQL Gateway error detected. Contact your local Schneider Electric support. |
|
UDINT |
200 |
SQL Gateway certificate issue. The SQL Gateway certificate of the communication partner is untrusted or is invalid. |