The TM3AI8 (screw terminal block) / TM3AI8G (spring terminal block) expansion module feature 8 analog input channels with 12-bit resolution.
The channel input types are:
0...10 V
-10...+10 V
0...20 mA
4...20 mA
0...20 mA extended
4...20 mA extended
For information on the diagnostic codes produced by each input type, refer to Analog I/0 Modules Diagnostics.
For further hardware information, refer to TM3AI8 / TM3AI8G.
If you have physically wired the analog channel for a voltage signal and you configure the channel for a current signal in EcoStruxure Machine Expert, you may damage the analog circuit.
| NOTICE | |
|---|---|
For each input, you can define:
|
Parameter |
Value |
Default Value |
Description |
|
|---|---|---|---|---|
|
|
, , , , , , . |
|
Choose the mode of the channel. |
|
|
|
|
-32768...327671 |
0 |
Specifies the lower measurement limit. |
|
|
-10000 |
|||
|
|
0 |
|||
|
|
4000 |
|||
|
2 |
0 |
Not editable. |
||
|
2 |
1200 |
Not editable. |
||
|
|
|
-32768...327671 |
10000 |
Specifies the upper measurement limit. |
|
|
10000 |
|||
|
|
20000 |
|||
|
|
20000 |
|||
|
2 |
23540 |
Not editable. |
||
|
2 |
23170 |
Not editable. |
||
|
|
0...1000 |
0 |
Specifies the first order filter time constant (0...10 s) in increments of 10 ms. |
|
|
|
|
|
Specifies the sampling period of the channel. If an input filter is active, sampling is set internally to 1 ms. |
|
|
|
|
|
Enables the diagnostic byte of each channel.
If the status is disabled (value = No), the status bytes |
|
1 The 12-bit data (0 to 4095) processed in the analog I/O module can be linear-converted to a value between -32768 and 32767.
2 The extended ranges are supported by modules from product version (PV) 03, firmware version (SV) 1.4.
Variables can be defined and named in the tab. Additional information such as topological addressing is also provided in this tab.
This table describes the tab:
|
Variable |
Channel |
Type |
Description |
|---|---|---|---|
|
Inputs |
IW0 |
INT |
Current value of the input 0 |
|
IW1 |
INT |
Current value of the input 1 |
|
|
IW2 |
INT |
Current value of the input 2 |
|
|
IW3 |
INT |
Current value of the input 3 |
|
|
IW4 |
INT |
Current value of the input 4 |
|
|
IW5 |
INT |
Current value of the input 5 |
|
|
IW6 |
INT |
Current value of the input 6 |
|
|
IW7 |
INT |
Current value of the input 7 |
|
|
Diagnostic |
IBStatusIW0 |
BYTE |
|
|
IBStatusIW1 |
BYTE |
||
|
IBStatusIW2 |
BYTE |
||
|
IBStatusIW3 |
BYTE |
||
|
IBStatusIW4 |
BYTE |
||
|
IBStatusIW5 |
BYTE |
||
|
IBStatusIW6 |
BYTE |
||
|
IBStatusIW7 |
BYTE |
For further generic descriptions, refer to I/O Mapping Tab Description.