The TM3TI4 (screw terminal block) / TM3TI4G (spring terminal block) expansion module feature 4 analog input channels with 16-bit resolution.
The channel input types are:
0...10 V
-10...+10 V
0...20 mA
4...20 mA
K thermocouple
J thermocouple
R thermocouple
S thermocouple
B thermocouple
E thermocouple
T thermocouple
N thermocouple
C thermocouple
PT100
PT1000
NI100
NI1000
For information on the diagnostic codes produced by each input type, refer to Analog I/0 Modules Diagnostics.
For further hardware information, refer to TM3TI4 / TM3TI4G.
If you have physically wired the analog channel for a voltage signal and you configure the channel for a current signal in EcoStruxure Machine Expert, you may damage the analog circuit.
NOTICE | |
---|---|
For each input, you can define:
Parameter |
Value |
Default Value |
Description |
|
---|---|---|---|---|
|
|
|
Choose the mode of the channel. |
|
|
* |
|
The range of values for a channel. * Only for B and C thermocouples. |
|
|
|
-32768...32767 |
0 |
Specifies the lower measurement limit. |
|
-10000 |
|||
|
0 |
|||
|
4000 |
|||
|
See the table below |
|||
|
|
-32768...32767 |
10000 |
Specifies the upper measurement limit. |
|
10000 |
|||
|
20000 |
|||
|
20000 |
|||
|
See the table below |
|||
|
0...1000 |
0 |
Specifies the first order filter time constant (0...10 s) in increments of 10 ms. |
|
|
|
|
Specifies the sampling period of the channel. If an input filter is active, sampling is set internally to 10 ms. |
|
|
|
|
Enables the diagnostic byte of each channel.
If the status is disabled (value = No), the status bytes |
Type |
Customized |
Celsius (0.1 °C) |
Fahrenheit |
||||
---|---|---|---|---|---|---|---|
Minimum |
Maximum |
Minimum |
Maximum |
Minimum |
Maximum |
Unit |
|
K Thermocouple |
-32768 |
32767 |
-2000 |
13000 |
-3280 |
23720 |
0.1 °F |
J Thermocouple |
-32768 |
32767 |
-2000 |
10000 |
-3280 |
18320 |
0.1 °F |
R Thermocouple |
-32768 |
32767 |
0 |
17600 |
320 |
32000 |
0.1 °F |
S Thermocouple |
-32768 |
32767 |
0 |
17600 |
320 |
32000 |
0.1 °F |
B Thermocouple |
-32768 |
32767 |
0 |
18200 |
160 |
16540 |
0.2 °F |
E Thermocouple |
-32768 |
32767 |
-2000 |
8000 |
-3280 |
14720 |
0.1 °F |
T Thermocouple |
-32768 |
32767 |
-2000 |
4000 |
-3280 |
7520 |
0.1 °F |
N Thermocouple |
-32768 |
32767 |
-2000 |
13000 |
-3280 |
23720 |
0.1 °F |
C Thermocouple |
-32768 |
32767 |
0 |
23150 |
160 |
20995 |
0.2 °F |
PT100 |
-32768 |
32767 |
-2000 |
8500 |
-3280 |
15620 |
0.1 °F |
PT1000 |
-32768 |
32767 |
-2000 |
6000 |
-3280 |
11120 |
0.1 °F |
NI100 |
-32768 |
32767 |
-600 |
1800 |
-760 |
3560 |
0.1 °F |
NI1000 |
-32768 |
32767 |
-600 |
1800 |
-760 |
3560 |
0.1 °F |
Variables can be defined and named in the
tab. Additional information such as topological addressing is also provided in this tab.This table describes the
tab:
Variable |
Channel |
Type |
Description |
---|---|---|---|
Inputs |
IW0 |
INT |
Current value of the input 0 |
IW1 |
INT |
Current value of the input 1 |
|
IW2 |
INT |
Current value of the input 2 |
|
IW3 |
INT |
Current value of the input 3 |
|
Diagnostic |
IBStatusIW0 |
BYTE |
|
IBStatusIW1 |
BYTE |
||
IBStatusIW2 |
BYTE |
||
IBStatusIW3 |
BYTE |
For further generic descriptions, refer to I/O Mapping Tab Description.