Variables are defined and named in the
tab. Additional information such as topological addressing is also provided in this tab.This table describes the
tab:
Variable |
Channel |
Type |
Description |
|
---|---|---|---|---|
Diagnostics |
IW0 |
WORD |
- |
|
|
Bit 0 |
OutputOn |
BOOL |
Safety output on |
|
Bit 1 |
Supply |
BOOL |
Supply available (A1/A2) |
|
Bit 2 |
SupplyFail |
BOOL |
Supply out of tolerance Acceptable range: 20.4...28.8 Vdc |
- |
Bit 3 |
Not applicable |
BOOL |
Not valid as a TM3 safety function block output |
- |
Bit 4 |
Not applicable |
BOOL |
Not valid as a TM3 safety function block output |
|
Bit 5 |
Start |
BOOL |
Start active |
|
Bit 6 |
K1 |
BOOL |
Relay K1 activated |
|
Bit 7 |
K2 |
BOOL |
Relay K2 activated |
- |
Bit 8...11 |
Not applicable |
BOOL |
Not valid as a TM3 safety function block outputs |
|
Bit 12 |
WaitingForStart |
BOOL |
Waiting for start condition |
- |
Bit 13 |
Not applicable |
BOOL |
Not valid as a TM3 safety function block output |
- |
Bit 14, bit 15 |
Reserved |
BOOL |
- |
Outputs |
QB0 |
BYTE |
- |
|
|
Bit 0 |
Enable |
BOOL |
TRUE enables the activation of safety outputs. |
|
Bit 1 |
ResetModule |
BOOL |
TRUE resets the module: current source switched off, outputs deactivated, and interlock reset. |
|
Bit 2 |
KeepAlive |
BOOL |
TRUE defines the safety function remains active even when a TM3 Bus time-out occurs. |
For further generic descriptions, refer to I/O Configuration Tab Description.