TM3SAK6R / TM3SAK6RG Characteristics

Introduction

This section provides a description of the characteristics of TM3SAK6R / TM3SAK6RG safety modules.

See also Environmental Characteristics.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

Dimensions

This diagram shows the external dimensions of the TM3SAK6R / TM3SAK6RG safety modules:

G-SE-0032731.1.gif-high.gif

 

*   8.5 mm (0.33 in.) when the clamp is pulled out.

Safety-related

The TM3SAK6R• module is a safety module for monitoring emergency stop and limit switches on protective guards, safety light curtains, and safety-mats according to ISO/EN 13849, IEC/EN 62061, IEC/EN 61058. The module has these safety-related characteristics:

Characteristic

Value

Designed to specification

Safety integrity level (SIL)

3

IEC/EN 61508-1:2010

Safety integrity level claim limit (SILCL)

3

IEC/EN 62061:2005

Safe failure fraction (SFF)

95 %

IEC/EN 61508-1:2010

Hardware fault tolerance (HFT)

1

IEC/EN 61508-1:2010

Type

A

IEC/EN 61508-1:2010

Mode of operation

High demand mode

IEC/EN 61508-1:2010

Probability of dangerous failures per hour (PFHd)

30 * 10-9 / h (1)

IEC/EN 61508-1:2010

5 * 10-9 / h (2)

Mean time to dangerous failure (MTTFd)

85 years (1)

ISO/EN 13849-1:2008

500 years (2)

Performance level (PL) category (cat.)

PL e. cat. 4

ISO/EN 13849-1:2008

Diagnostic coverage (DC)

95 %

ISO/EN 13849-1:2008

Lifetime

20 years

Response time

20 ms

Proof test interval (PTI)

None

Stop category

0

IEC/EN 60204-1

Start

Manual or automatic

Paths

• 3 enabling paths

• 1 signaling path

Feedback

Feedback loop to monitor external contactors.

Defined safe state

The TM3 safety modules are in the defined safe state when their outputs are off (internal relays are not energized; output path is open).

NOTE: These modules contain electromechanical relays, so actual MTTFd and PFHd values vary depending on the application load and duty cycle.

(1)   60 operation cycles per hour at DC-13 24 Vdc 1 A

(2)   1 operation cycle per hour at DC-13 24 Vdc 4 A

Power Supply

This table describes the power supply characteristics of the TM3 safety module:

Characteristic

Value

Supply voltage

IEC 60038

24 Vdc -15...+20 %

External fuse protection (maximum)

4 A slow blow (class gG)

Power consumption

24 Vdc supply voltage

3.6 W

TM3 Bus (5 Vdc)

0.2 W

Control Circuit

This table describes the control circuit characteristics of the TM3 safety module:

Characteristic

Value

Input voltage (high) (1)

Minimum

19.6 Vdc

Nominal

24 Vdc

Maximum

28.8 Vdc

Input voltage (low) (1)

Minimum

0 Vdc

Nominal

0 Vdc

Maximum

2 Vdc

Input current (high) (1)

Nominal

35 mA

Maximum

80 mA

Input current (low) (1)

Nominal

0 mA

Maximum output current from control circuit terminals: S11, S31, S22

100 mA

Nominal voltage at the pins

24 Vdc

Response time

≤ 20 ms

Delay

On

≤ 100 ms

Restart

≤ 300 ms

(1)    At terminal S12, S32 when externally supplied

Output Circuit

This table describes the output circuit characteristics of the TM3 safety module:

Characteristic

Value

Maximum switching current of each output

AC-15: 230 Vac

5 A

DC-13: 24 Vdc

4 A

Minimum switching voltage and current (new contact never used with higher loads)

17 V, 10 mA

Maximum current

Per output path

6 A

Sum of current in all output paths

≤ 18 A

External fuse protection (maximum)

Slow blow (class gG) fuse

4 A

Fast blow fuse

6 A

Maximum switching operations

107