The following table describes the main features of the Safety Digital Mixed module TM7SDM12DTFS:
|
Main Features |
|
|---|---|
|
Number of Inputs |
8 |
|
Input Type |
safety-related digital inputs and configurable input filter |
|
Input Circuit |
sink |
|
Number of Outputs |
|
|
Rated Voltage |
24 Vdc |
| DANGER | |
|---|---|
This figure presents the TM7SDM12DTFS module:
The following table presents the reference of the module:
|
Model Number |
Description |
Color |
|---|---|---|
|
TM7SDM12DTFS |
TM7 Safety Digital Mixed module |
red |
This figure presents the status LED indicators:
1 Status LED indicators r and e: left green r, right red e
2 Status LED indicators S and E: left red S, right red E
The following tables describe the status LED indicators:
|
LED indicator |
Color |
Status |
Description |
|---|---|---|---|
|
r |
off |
Module supply not connected. |
|
|
green |
single flash |
reset mode |
|
|
double flash |
firmware update in progress |
||
|
flashing |
pre-operational state |
||
|
on |
RUN state |
||
|
e |
off |
No error detected or module supply not connected. |
|
|
red |
flashing |
boot loader mode |
|
|
triple flash |
firmware update in progress |
||
|
on |
error detected |
||
|
r+e |
steady red/single green flash |
invalid configuration |
|
|
LED indicator |
Color |
Status |
Description |
|---|---|---|---|
|
1- 1 1- 2 2- 1 2- 2 5- 1 5- 2 6- 1 6- 2 |
red |
on |
Indicates either that an error has been detected for the corresponding input or that the safety-related input is being used as a non-safety-related input.
NOTE: When there is no connection to the Safety Logic Controller, all channels are steady red.
|
|
flashing |
detected error in 2-channel evaluation (synchronous flashing of two affected channels). |
||
|
green |
on |
input set |
|
LED indicator |
Color |
Status |
Description |
|---|---|---|---|
|
4- 1 4- 2 8- 1 8- 2 |
red |
on |
Indicates either that an error has been detected for the corresponding output or that the safety-related output is being used as a non-safety-related output.
NOTE: When there is no connection to the Safety Logic Controller, all channels are steady red.
|
|
orange |
on |
output set |
|
LED indicator |
Color |
Status |
Description |
|---|---|---|---|
|
SE |
off |
RUN state or 24 Vdc supply not present |
|
|
red |
|
boot phase or missing TM5 link or non-functioning processor (refer to hazard message below) |
|
|
pre-operational state |
||
|
communication channel is not OK |
||
|
firmware for this module is a non-certified pilot version
NOTE: If you observe this indication, you must immediately replace the module, or update its firmware with a certified version. In all cases, contact your Schneider Electric representative.
|
||
|
boot phase, inoperable firmware |
||
|
on |
Safety-related status is active. |
||
Whenever the SE LED indicator is illuminated continuously, this indicates that the module is inoperative. There is also a diagnostic available in the Safety Logic Controller to indicate this state. Replacement of the module must be made immediately.
| WARNING | |
|---|---|