FC_CalcProfileExtremeValues - General Information
|
Type: |
Function |
|
Available as of: |
V1.0.3.0 |
|
Versions: |
Current version |
The function calculates the minimum and maximum values (velocity, acceleration, position) of a cam profile defined in a ST_MultiCam structure.
Using this, it is possible e.g. to determine if there is sufficient time left to run a certain cam profile within the machine cycle.
The function calls the FC_ProfileCompute function up several times (i_uiNumberOfSteps) and calculates the values.
The extreme values for m and k are calculated by numerical differentiation of the functional values.
The results are much more accurate when more steps are used for the calculation. However, the time requirement also increases with the number of calculating steps.
The cycle time monitoring will not be modified by the function.
The result must be multiplied with the master velocity for calculating the maximum axis velocity of the slave axis.
lrMaxAxisVel:= q_stProfileExtremeValues.lrMaxM * lrMasterVel
The result must be multiplied with the square of the master velocity for calculating the maximum axis acceleration of the slave axis.
lrMaxAxisAcc:= q_stProfileExtremeValues.lrMaxK * lrMasterVel * lrMasterVel
|
Input |
Data type |
Description |
|---|---|---|
|
i_uiNumberOfSteps |
UINT |
Number of iteration steps |
|
i_lrXStart |
LREAL |
Start of the interval in which the extreme values are to be calculated |
|
i_lrXEnd |
LREAL |
End of the interval in which the extreme values are to be calculated |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to an diagnostic message. |
|
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
|
q_sMsg |
STRING[80] |
Event-triggered message which gives more detailed information on the diagnostic state. |
|
q_stProfileExtremeValues |
Output of the calculated extreme values |
|
Input/Output |
Data type |
Description |
|---|---|---|
|
iq_stMultiCam |
Definition of the cam for which the extreme values are to be determined |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
0 |
Ok |
|
|
InputParameterInvalid |
125 |
The boundary conditions are invalid. |
|
|
InputParameterInvalid |
121 |
NumberOfCamPoints is outside the valid range. |
|
|
InputParameterInvalid |
191 |
NumberOfSteps is outside the valid range. |
|
|
InputParameterInvalid |
129 |
K is outside the valid range. |
|
|
InputParameterInvalid |
130 |
M is outside the valid range. |
|
|
InputParameterInvalid |
126 |
The cam type is indeterminable. |
|
|
InputParameterInvalid |
192 |
XEnd is outside the valid range. |
|
|
InputParameterInvalid |
122 |
XFactor is too small. |
|
|
InputParameterInvalid |
119 |
XStart is outside the valid range. |
|
|
InputParameterInvalid |
124 |
YFactor is too small. |
|
|
UnexpectedProgramBehavior |
116 |
The profile is already in use. |
|
|
UnexpectedProgramBehavior |
127 |
The memory for tables from system profiles is full. |
|
|
UnexpectedProgramBehavior |
1 |
An unintended detected error occurred during execution. |
|
Enumeration name: |
BoundaryConditionInvalid |
|
Enumeration value: |
125 |
|
Description: |
The boundary conditions are invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
When defining the motion profile in iq_stMultiCamData, the set boundary conditions cannot be complied with. |
Verify the definition of the motion profile and particularly the boundary conditions of the sub-segments. As an alternative, select different profiles for the sub-segments to be able to comply with all desired boundary conditions. |
|
Enumeration name: |
NumberOfCamPointsRange |
|
Enumeration value: |
121 |
|
Description: |
NumberOfCamPoints is outside the valid range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
At the input iq_stMultiCam.diNumberOfCamPoints, an invalid value has been transferred. |
At the input iq_stMultiCam.diNumberOfCamPoints, a value greater than 0 and smaller than or equal to SystemInterface.MAX_NO_OF_SEG + 1 must be transferred. |
|
Enumeration name: |
NumberOfStepsRange |
|
Enumeration value: |
191 |
|
Description: |
NumberOfSteps is outside the valid range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
At the input i_uiNumberOfSteps, an invalid value has been applied. |
At the input i_uiNumberOfSteps, a value greater than or equal to 3 and smaller than or equal to 360 must be transferred. |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
The extreme values have been calculated successfully.
|
Enumeration name: |
ProfileAlreadyInUse |
|
Enumeration value: |
116 |
|
Description: |
The profile is already in use. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
The motion profile is already in use. |
Verify the motion data. |
|
Enumeration name: |
ProfileMemoryFull |
|
Enumeration value: |
127 |
|
Description: |
The memory for tables from system profiles is full. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
The system profile memory is full. |
Delete any profiles that are no longer needed using the SystemInterface.FC_ProfileDelete function |
|
Enumeration name: |
RangeK |
|
Enumeration value: |
129 |
|
Description: |
K is outside the valid range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
At the input iq_stMultiCamData.astCamPoint[ ].lrK, an invalid value has been applied. |
Verify the values for iq_stMultiCamData.astCamPoint[ ].lrK |
|
Enumeration name: |
RangeM |
|
Enumeration value: |
130 |
|
Description: |
M is outside the valid range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
At the input Am Eingang iq_stMultiCam.astCamPoint[ ].lrM, an invalid value has been applied. |
Verify the values for iq_stMultiCamData.astCamPoint[ ].lrM |
|
Enumeration name: |
UnexpectedFeedback |
|
Enumeration value: |
1 |
|
Description: |
An unintended detected error occurred during execution. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
An error occurred in the internal execution. |
Please inform the support team about this error. |
|
Enumeration name: |
UnknownCamType |
|
Enumeration value: |
126 |
|
Description: |
The cam type is indeterminable. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
The cam type of a point iq_stMultiCamData.astCamPoint is assigned with an invalid cam profile. |
The cam types etCamType of all used cam points at the input iq_stMultiCamData.astCamPoint must be assigned with an element of the enumeration ET_CamType. |
|
Enumeration name: |
XEndRange |
|
Enumeration value: |
192 |
|
Description: |
XEnd is outside the valid range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
At the input i_lrXEnd, a value that lies outside of the cam has been applied. |
i_lrXEnd must lie within the cam defined at iq_stMultiCam. |
|
Enumeration name: |
XFactorTooSmall |
|
Enumeration value: |
122 |
|
Description: |
XFactor is too small. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
Two successive cam points iq_stMultiCam.astCamPoint[ ].lrX have a distance of less than 0.1 units. |
Verify the definition of the cam and, if necessary, remove cam profiles that are too short. |
|
Enumeration name: |
XStartRange |
|
Enumeration value: |
119 |
|
Description: |
XStart is outside the valid range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
At the input i_lrXStart, a number >= that at the input i_lrXEnd has been transferred. |
Verify i_lrXStart and set it to a value not exceeding i_lrXEnd. Verify i_lrXEnd and set it to a value exceeding i_lrXStart. |
|
- |
At the input i_lrXStart, a number which is smaller than the start of the cam has been transferred. |
Verify i_lrXStart and transfer it into the range of the cam. Verify the applied cam and define it such that i_lrXStart lies within the cam. |
|
Enumeration name: |
YFactorTooSmall |
|
Enumeration value: |
124 |
|
Description: |
YFactor is too small. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
A cam profile requiring a motion of the slave axis is to be used with identical start and end points. |
At the input iq_stMultiCam.astCamPoint[i-1].etCamType, a cam profile of type ModSinCom has been applied. The value of the difference between its start point iq_stMultiCam.astCamPoint[i-1].lrY and its end point iq_stMultiCam.astCamPoint[i].lrY is smaller than Gc_lrZeroTolerance. This type of profile requires a motion of the slave cam. At the input iq_stMultiCam.astCamPoint[i-1].etCamType, a cam profile of type ModAccTrCom has been applied. The value of the difference between its start point iq_stMultiCam.astCamPoint[i-1].lrY and its end point iq_stMultiCam.astCamPoint[i].lrY is smaller than Gc_lrZeroTolerance. This type of profile requires a motion of the slave cam. At the input iq_stMultiCam.astCamPoint[i-1].etCamType, a cam profile of type HarmoComb has been applied. The value of the difference between its start point iq_stMultiCam.astCamPoint[i-1].lrY and its end point iq_stMultiCam.astCamPoint[i].lrY is smaller than Gc_lrZeroTolerance. This type of profile requires a motion of the slave cam. At the input iq_stMultiCam.astCamPoint[i-1].etCamType, a cam profile of type SinStraightComb has been applied. The value of the difference between its start point iq_stMultiCam.astCamPoint[i-1].lrY and its end point iq_stMultiCam.astCamPoint[i].lrY is smaller than Gc_lrZeroTolerance. This type of profile requires a motion of the slave cam. |