The method can be used to read the motion parameters of the tracking source for a specific component.
|
Input |
Data type |
Description |
|---|---|---|
|
i_etComponent |
Component of which the tracking motion parameters should be read. Valid values are: ET_RobotComponent.CartesianAll ET_RobotComponent.AuxAx1..AuxAx10 |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
|
q_lrMaxAcceleration |
LREAL |
Maximum acceleration for synchronization and desynchronization. |
|
q_lrStopDeceleration |
LREAL |
Stop deceleration in case the tracking is aborted with a regular stop. |
|
q_lrStopRamp |
LREAL |
Stop ramp in case the tracking is aborted with a regular stop. |
|
q_lrEmergencyDeceleration |
LREAL |
Stop deceleration in case the tracking is aborted with an emergency stop. |
|
q_lrEmergencyRamp |
LREAL |
Stop ramp in case the tracking is aborted with an emergency stop. |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
OK |
0 |
Ok |
|
ExecutionAborted |
ComponentNotConfigured |
198 |
The component is not configured. |
|
InputParameterInvalid |
ComponentInvalid |
132 |
The component is invalid. |
|
Enumeration name: |
ComponentNotConfigured |
|
Enumeration value: |
198 |
|
Description: |
The component is not configured. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Reading the parameters was not successful. |
The component transferred at the input i_etComponent is not configured for this tracking source. |
Ensure that the component is configured for this tracking source before calling IF_TrackingSource.GetMotionParameters. |
|
Enumeration name: |
ComponentInvalid |
|
Enumeration value: |
132 |
|
Description: |
The component is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Reading the parameters was not successful. |
The value transferred at the input i_etComponent is invalid. |
Make sure that a valid value is transferred at the input i_etComponent. Valid values are:
|