IdentificationMode

General

Type

EF

Offline editable

Yes

Devices supporting the parameter

Lexium MC Segment

Traceable

Yes

Functional description

The parameter sets the Sercos device identification mode. It is applied in the Sercos phase change from 2 to 3.

Value

Data type

Meaning

SerialNumberController / 0

DINT

The device is assigned via the serial number of the segment (see parameter SerialNumber).

SerialNumberMotor / 1

DINT

The device is assigned via the serial number of the motor.

This parameter is only applicable to drive objects; it is not applicable to Lexium MC Segment.

TopologyAddress / 2 (default)

DINT

The device is assigned via its topological address (see parameter TopologyAddress).

ApplicationType / 3

DINT

The device is assigned via its application type (see parameter ApplicationType).

SercosAddress / 4

DINT

The device is assigned via its Sercos address (see parameter SercosAddress).