Machine Expert > V2.1 > Azionamenti, motori e Robotic > Multi carrier Transport System > Multicarrier Device Objects and Parameters Guide > Lexium MC Segment > SercosIdentification > SercosAddress

SercosAddress

General

Type

AF

Offline editable

No

Devices supporting the parameter

Lexium MC Segment

Traceable

Yes

Functional description

The parameter represents the Sercos address to which the device has been assigned. The Sercos address is automatically assigned by the master during the phase-up of Sercos, provided that the device is not in the identification mode SercosAddress / 4 (see IdentificationMode).

The Sercos address can only be modified by manually writing the Sercos parameter IDN S-0-1040.

The function FC_SercosWriteServiceData can be used to modify the parameter.

Value range

Data type

Meaning

(1…511)

UINT

The Sercos address to which the device has been assigned.