FR_Crank_left

 

FR_Crank_left - General Information

Overview

Type:

Visualization Frame

Available as of:

V1.0.2.0

Inherits from:

Implements:

oVisuElems.IVisualisierung

Task

This frame is used to indicate the simulation of the crank mechanic (with the push rod facing left) in the visualization.

Description

It displays the motion of the crank and push rod facing left in reference to the linear axis boundaries.

Interface

Input/Output

Data type

Description

iq_fbCrankModuleVisController

FB_CrankModuleVisController

Interface to the FB_CrankModuleVisController to bypass the FB_CrankModule parameters and variables.