IF_RobotConfigurationAdvanced - GetMotionProfileType (Method)

Overview

Type:

Method

Available as of:

V3.4.2.0

This chapter provides information on:

Description

With the method GetMotionProfileType(…), the configured motion profile type used for the selected robot component can be read.

Interface

Input

Data type

Description

i_etComponent

ET_RobotComponent

Robot component on which the motion profile type should be read.

Output

Data type

Description

q_etDiag

GD.ET_Diag

General library-independent statement on the diagnostic.

A value not equal to GD.ET_Diag.Ok corresponds to a diagnostic message.

q_etDiagExt

ET_DiagExt

POU-specific output on the diagnostic.

q_etDiag = ET_Diag.Ok -> Status message

q_etDiag <> ET_Diag.Ok -> Diagnostic message

q_sMsg

STRING[80]

Event-triggered message that gives additional information on the diagnostic state.

Return Value

Data type

Description

ET_MotionProfileType

Configured motion profile type used for the selected robot component.

Diagnostic Messages

q_etDiag

q_etDiagExt

Enumeration value

Description

OK

Ok

0

Ok

ExecutionAborted

ExternalPositionSourceConfigured

205

The external position source is configured.

InputParameterInvalid

ComponentInvalid

132

The component is invalid.

ComponentInvalid

Enumeration name:

ComponentInvalid

Enumeration value:

132

Description:

The component is invalid.

Issue

Cause

Solution

Reading the configured motion profile type for the selected robot component was not successful.

The value transferred at the input i_etComponent is invalid.

Ensure that at the input i_etComponent a valid component is transferred.

Valid components are

  • ET_RobotComponent.AuxAxAll

  • ET_RobotComponent.OrientationAll

ExternalPositionSourceConfigured

Enumeration name:

ExternalPositionSourceConfigured

Enumeration value:

205

Description:

The external position source is configured.

Issue

Cause

Solution

Reading the configured motion profile type for the selected robot component was not successful.

An external position source for the robot components cartesian, orientation and auxiliary axes is configured.

Do not set the motion profile type. Setting the motion profile type is not possible when an external position source for the robot components is configured.

Ok

Enumeration name:

Ok

Enumeration value:

0

Description:

Ok

Reading the configured motion profile type for the selected robot component was successful.