FC_EtDiagExtToString - General Information

Overview

Type:

Function

Available as of:

V1.0.0.0

Versions:

Current version

Task

Converting an enumeration element of the type ET_DiagExt of the PD_MultiBelt library into a string.

Description

Every enumeration element has a name or value. The return value of the function is the name of the enumeration element.

Interface

Input

Data type

Description

i_etDiagExt

ET_DiagExt

The ET_DiagExt value that has to be converted

Output

Data type

Description

q_etDiag

GD.ET_Diag

General library-independent statement on the diagnostic.

A value not equal to ET_Diag.Ok corresponds to an diagnostic message.

q_etDiagExt

ET_DiagExt

POU-specific output on the diagnostic.

q_etDiag = ET_Diag.Ok -> Status message

q_etDiag <> ET_Diag.Ok -> Diagnostic message

Return Value

Data type

Description

STRING[80]

Name of the enumeration element that is transferred at the input i_etDiagExt.

Diagnostic Messages

q_etDiag

q_etDiagExt

Enumeration value

Description

OK

Ok

20

Ok

InputParameterInvalid

EtDiagExtInvalid

40

The EtDiagExt is invalid.

EtDiagExtInvalid

Enumeration name:

EtDiagExtInvalid

Enumeration value:

40

Description:

The EtDiagExt is invalid.

Issue

Cause

Solution

The EtDiagExt is invalid.

At the input i_etDiagExt a number is transferred whose value cannot be related to any element of ET_DiagExt.

At the input i_etDiagExt, an element of the enumeration ET_DiagExt must be transferred.

Ok

Enumeration name:

Ok

Enumeration value:

20

Description:

Ok

The enumeration has been successfully converted into text.