Electrical Connections and Dimensions

RJ45 Connector - 5V Encoder Adapter Input

The RJ45 connector is connected to the connection CN7/CN9 of the drive. Pin assignment of the RJ45 connector is identical to the pin assignment for the connection CN7/CN9 of the drive.

D-Sub 9-Pin Female Connector - 5V Encoder Adapter Output

The D-Sub 9-pin female connector is connected to the D-Sub 9-pin male connector of the encoder cable (user wired).

Pin

Designation

Description

Range

1

SIN

Positive sine signal

1 Vpp ±0.1 V

2

Ref_Sin

Negative sine signal

Offset 2.5 ±0.3 V

3

COS

Positive cosine signal

1 Vpp ±0.1 V

4

Ref_Cos

Negative cosine signal

Offset 2.5 ±0.3 V

5

RS485+

Positive RS-485 signal

6

P5V

5 V encoder supply voltage

5 V ±1% / Iout_max=250 mA

7

P10V

10 V encoder supply voltage

10 V ±5% / Iout_max=125 mA

8

RS485-

Negative RS-485 signal

9

GND

Encoder return

0 V

D-Sub 9-Pin Male Connector - Encoder Cable (Assembled by the Customer)

View mating side

View soldering side

Pin

Designation

Description

Range

1

SIN

Positive sine signal

1 Vpp ±0.1 V

2

Ref_Sin

Negative sine signal

Offset 2.5 ±0.3 V

3

COS

Positive cosine signal

1 Vpp ±0.1 V

4

Ref_Cos

Negative cosine signal

Offset 2.5 ±0.3 V

5

N.C.

Reserved

6

P5V

5 V encoder supply voltage

5 V ±1% / Iout_max=250 mA

7

P10V

10 V encoder supply voltage

10 V ±5% / Iout_max=125 mA

8

N.C.

Reserved

9

GND

Encoder return

0 V

Dimensions